Publish your products
SmartSensor for Doors and Windows
ecobee

SmartSensor for Doors and Windows

Get home monitoring that doesn’t stop at your front door. Receive an alert the moment SmartSensor’s wide 120° motion sensor catches activity inside your home.

Entry and motion alerts are grouped together as a sequence in the app to help you track room-by-room movement during an unexpected event.

Specification
  • Dimensions

    Sensor Base

    • Height: 60 mm (2.36 in.)
    • Width: 29 mm (1.14 in.)
    • Depth: 21 mm (0.8 in.)

    Magnet

    • Height: 33 mm (1.3 in.)
    • Width: 16 mm (0.63 in.)
    • Depth: 12 mm (0.47 in.)

    Operating environment

    • For indoor use only

    Compatibility

    • SmartSensor works with the following devices to support ecobee home monitoring (subscription required):
    • Smart Thermostat Premium
    • Smart Thermostat Enhanced
    • Smart Thermostat Essential
    • SmartCamera with voice control
    • SmartThermostat with voice control
    • ecobee4
    • ecobee3 lite
    • ecobee3
    • ecobee Smart Doorbell Camera

    Sensors

    • Occupancy sensor: detects motion when home is armed
    • Contact sensor: detects when doors and windows are opened and closed.

    Range & connectivity

    • Place sensors up to 60 ft from ecobee thermostat or camera.
    • 915MHz

    Occupancy sensor angle & detection range

    • 120° horizontal
    • 16 ft (5 m) when placed at a height of 6.5 ft (2 m) on a door

    Contact sensor detection range

    • 0.75 to 1.25 in. (19 to 31.75 mm)

    Powering method

    • CR2477 battery

    Battery life

    • Up to 3 years

    Mounting

    • Adhesive backing

    Operating temperature & humidity

    • Temperature: 32° to 104°F (0° to 40°C)
    • Humidity: 5% to 95% RH (non-condensing)

    Storage temperature & humidity

    • Temperature: −31° to 113°F (−35° to 45°C)
    • Humidity: 5% to 95% RH (non-condensing)

    Warranty

    • 3-year limited warranty

    What’s in the box

    • 2 occupancy and contact sensor bases with adhesive backs
    • 2 magnets with adhesive backs
    • Batteries included
    • Quick-start guide
Technical specification
  • Unique ref.smart-door-window-sensor
  • Product familySensor
  • Product groupDoor & Window
  • TypeObject (single object)
  • Date of publishing2025-12-08
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • IFC classificationObject
  • Uniclass 2015 CodeSs_75_40_75
  • Uniclass 2015 DescriptionSecurity detection alarm systems
  • CSI MasterFormat 2014 Code23 09 13
  • CSI MasterFormat 2014 TitleInstrumentation and Control Devices for HVAC
  • OmniClass Number23-27 15 23
  • OmniClass TitleHVAC Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States