Set your location and language to prioritise localised information. Continue
G3001 Luminous Guidance Strips
Ecoglo

G3001 Luminous Guidance Strips

Ecoglo®’s G3001 luminous egress perimeter marking is UL 1994 listed and is a critical aspect of any luminous egress path. To provide a safe egress passage, it is required to mark the perimeter of the path, to aid in safety of egress in emergency situations. This luminous egress path marking strip can be wall mounter or floor mounted and is easy to install. After a few minutes of charge from either a natural or artificial light source, our photoluminescent guidance strip will shine brightly in the dark, providing a clear exit pathway.

Measuring 0.6” in width, this luminous egress path marking product can be used in a variety of situations and is designed to install securely on a variety of substrates. For areas required by code to have luminous egress path markings, Ecoglo® offers exceptional value and superior performance.

Specification
  • General Information

    • Install with premium polyurethane adhesive.
    • Available in 10ft lengths.
    • Weight: 0.022 lbs/ft.
Technical specification
  • Unique ref.G3001_Luminous_Guidance_Strips
  • Product familyLuminescent Egress Path Markings
  • Product groupPerimeter Markings
  • TypeObject (single object)
  • Date of publishing2022-03-11
  • Edition number1
Classification
  • BIMobject CategorySignage - All Signage