Set your location and language to prioritise localised information. Continue
G6001 Luminous Guidance Strips
Ecoglo

G6001 Luminous Guidance Strips

The G6001 High Performance Photoluminescent Guidance Strip helps enhance egress speeds and provide excellent visibility in all lighting conditions. The G6001 offers the highest PML (Photoluminescent Material) when compared to other photoluminescent guidance strips such as the G5001 and G3001. Pathmarking with our G-Series Photoluminescent Guidance Strips is simple to install and provides safe evacuation thanks to it’s glow-in-the-dark capability which needs no power and minimal maintenance.

Our G6001 Photoluminescent strip meets building and safety codes sound the world and is UL 1994 listed.

Specification
  • General Information

    • Install with premium polyurethane adhesive.
    • Available in 10 ft lengths.
    • Weight: 0.065 lbs/ft.
Technical specification
  • Unique ref.G6001_Luminous_Guidance_Strips
  • Product familyLuminescent Egress Path Markings
  • Product groupPerimeter Markings
  • TypeObject (single object)
  • Date of publishing2022-03-11
  • Edition number1
Classification
  • BIMobject CategorySignage - All Signage