Set your location and language to prioritise localised information. Continue
RA02012 Luminous Directional Exit Sign
Ecoglo

RA02012 Luminous Directional Exit Sign

Ecoglo®’s R_02012 Aluminum Base Series Photoluminescent Path Marking Signs provide clear direction towards the exit, enhancing the ease of egress. Available in 8 different directional signs, this luminous egress path marking product gives you the versatility you need to mark the egress path in your building. Our exit signs are easily visible in the light, to provide visual direction. After gaining a charge from natural or artificial light these glow in the dark exit signs cut through the darkness to provide clear egress instructions, even after the power has gone out. Our aluminum base series exit signs are installed with premium polyurethane adhesive.

Weight: 0.172 lbs/sign

Specification
  • Building Fire and Life Safety Codes

    The Ecoglo R_02012-G250R Path Marking Signs meets the following Building, Fire & Life Safety Codes:

    • IBC/IFC 2009, 2012 (Section 1024 – Luminous Egress Path Markings) and 2015 (Section 1025)
    • NFPA 101-2009 and 170-2009
    • NYC LL 141 of 2013 (Section BC 1024 Luminous Egress Path Markings)
    • NYC LL 26 of 2004 Reference Standard 6-1
    • California Building Code Section 1024 Exit Passageways
    • Connecticut State Fire Safety Code Section 1026 Floor Proximity Egress Path Markings
Technical specification
  • Unique ref.RA02012_Luminous_Directional_Exit_Sign
  • Product familyLuminescent Egress Path Markings
  • Product groupDirectional Signage
  • TypeObject (single object)
  • Date of publishing2022-03-11
  • Edition number1
Classification
  • BIMobject CategorySignage - All Signage
  • Uniclass 2015 CodePr_40_10
  • Uniclass 2015 DescriptionSignage products
  • CSI MasterFormat 2014 Code10 14 00
  • CSI MasterFormat 2014 TitleSignage
  • OmniClass Number23-19 11 11
  • OmniClass TitleInformation Signs