We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Ecophon Advantage™ A

Unique ref.: advantage-a
Brand: Ecophon
Product family: Modular Ceiling
Product group: Focus
Date of publishing: 2019-11-06
Edition number: 1
Type: Assembly (multiple objects)
Download (8)

For applications requiring an easily installed suspended ceiling meeting the essential functional demands. Ecophon Advantage™ A has an exposed grid system and each tile is individually demountable for easy access to soffit above. The system consists of Ecophon Advantage™ A tiles and Connect™ grid system with an approximate weight of 2,5 kg/m². The tiles are manufactured from high density glass wool. The visible surface is a high quality batch painted glass tissue in white colour and the back of the tile is covered with glass tissue. Available with natural edges or with edges primed. The Connect™ grid is manufactured from galvanized steel.


Material main: Glass wool
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Ceilings
UNSPSC name: Acoustic ceiling tiles
UNSPSC code: 30161601
CSI MasterFormat 2014 Code: 09 50 00
CSI MasterFormat 2014 Title: Ceilings
OmniClass Number: 23-15 13 21
OmniClass Title: Ceiling Panels
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Construction - Ceilings

Name Value
Colour White
Material Glass Wool

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material Glass Wool

All BIM objects are real products from real manufacturers confirmed and approved