Ecophon Hygiene Advance™ A are sound-absorbing ceilings for the most demanding conditions, including airborne grease and dirt particles. They sustain daily advanced cleaning and disinfection with strong chemicals. The absorbers are low-emitting and thus ensures high indoor-air quality and they withstand HPV cleaning. The system consists of Ecophon Hygiene Advance™ A tiles and Ecophon Connect™ grid systems, with an approximate weight of 3 kg/m² (20 mm) and 4,5 kg/m² (40 mm). The tiles are manufactured from high density glass wool, fully encapsulated in a smooth impervious high-performance film. The system is available with corrosion class C3 compatible grid for humid areas and C4 compatible grid for swimming pool and constantly wet areas. The tiles should be secured to the grid with Connect Hygiene clips in order to withstand pressure during cleaning, air pressure differentials and to minimise dirt traps.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Curaçao | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Dominica | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominican Republic | Egypt | Northern Mariana Islands | |
France | Indonesia | El Salvador | Equatorial Guinea | Palau | |
Germany | Iraq | Greenland | Eritrea | Papua New Guinea | |
Gibraltar | Israel | Grenada | Eswatini | Pitcairn Islands | |
Greece | Japan | Guadeloupe | Ethiopia | Samoa | |
Guernsey | Jordan | Guatemala | Gabon | Solomon Islands | |
Hungary | Kazakhstan | Haiti | Ghana | Timor-Leste | |
Iceland | Kuwait | Honduras | Guinea | Tokelau | |
Ireland | Kyrgyzstan | Jamaica | Guinea-Bissau | Tonga | |
Isle of Man | Laos | Martinique | Kenya | Tuvalu | |
Italy | Lebanon | Mexico | Lesotho | United States Minor Outlying Islands | |
Jersey | Macau | Montserrat | Liberia | Vanuatu | |
Latvia | Malaysia | Nicaragua | Libya | Wallis and Futuna | |
Liechtenstein | Maldives | Panama | Madagascar | ||
Lithuania | Mongolia | Puerto Rico | Malawi | ||
Luxembourg | Nepal | Saint Kitts and Nevis | Mali | ||
Malta | Oman | Saint Lucia | Mauritania | ||
Moldova | Pakistan | Saint Pierre and Miquelon | Mauritius | ||
Monaco | Palestine | Saint Vincent and the Grenadines | Mayotte | ||
Montenegro | Philippines | Saint-Barthélemy | Morocco | ||
Netherlands | Qatar | Sint Maarten | Mozambique | ||
North Macedonia | Saudi Arabia | The Bahamas | Namibia | ||
Norway | Singapore | Trinidad and Tobago | Niger | ||
Poland | South Korea | Turks and Caicos Islands | Nigeria | ||
Portugal | Sri Lanka | U.S. Virgin Islands | Republic of the Congo | ||
Romania | Taiwan | United States | Reunion | ||
Russia | Tajikistan | Rwanda | |||
San Marino | Thailand | Saint Helena | |||
Serbia | Türkiye | São Tomé and Príncipe | |||
Slovakia | Turkmenistan | Senegal | |||
Slovenia | United Arab Emirates | Seychelles | |||
Spain | Uzbekistan | Sierra Leone | |||
Svalbard and Jan Mayen | Vietnam | Somalia | |||
Sweden | Yemen | South Africa | |||
Switzerland | South Sudan | ||||
Ukraine | Tanzania | ||||
United Kingdom | The Gambia | ||||
Vatican City | Togo | ||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |