Publish your products
SINGLE CAST INSULATING CONCRETE MODULE 10+5NES42
SINGLE CAST INSULATING CONCRETE MODULE 10+5NES42
SINGLE CAST INSULATING CONCRETE MODULE 10+5NES42
SINGLE CAST INSULATING CONCRETE MODULE 10+5NES42
SINGLE CAST INSULATING CONCRETE MODULE 10+5NES42
SINGLE CAST INSULATING CONCRETE MODULE 10+5NES42
    Ecosism

    SINGLE CAST INSULATING CONCRETE MODULE 10+5NES42

    Ideal for building envelope (outer walls), the single-cast insulating concrete module is also suitable for load-bearing walls of separation between different units. In fact, thanks to the mass, its conformation provides a total acoustic insulation. Furthermore, if used for building outer walls, the composition of the form will provide excellent thermal lag.The flexibility of Ecosism® modules allows to size the insulating material and the concrete casting according to the climate zone and the structural design of the buliding. Just like all Ecosism® products it can be made according to the specific needs of the project. It is possible to size the inner thickness of the concrete casting according to the structural design and the desired bearing capacity wich allow to build load-bearing walls in concrete casting variable from 15 cm to 40 cm and infill walls in concrete casting variable from 5 cm to 14 cm. Furthermore, the single-cast insulating concrete module allows to vary the thickness and choose the type of insulating material in order to meet the thermo-acoustic performance and fire resistance that the masonry must gurantee.
    Specification
    • FEASIBLE TYPES INSULATION THICKNESS 40 / 50 / 80 / 100 / 150 / 200 / 250 / 300 mm CASTING THICKNESS from 50 to 140 mm (non loadbearing walls) ADVANTAGES: Loadbearing and non-load bearing infill wall, interior loadbearing wall fully customizable in thicknesses, types and combinations of insulating materials excellent acoustic insulation and fire resistance 5 in 1 functions: load-bearing wall structure, enclosure wall, thermal insulation; soundproofing; fire resistance maximum performance for the building enclosure from 150 to 400 mm (loadbearing walls) PLASTER MESH THICKNESSES 5 / 10 / 30 mm MAXIMUM ALLOWABLE THICKNESS 520 mm
    Technical specification
    • Unique ref.10_5NES42
    • Product familyIFC INSULATED CONCRETE FORMS
    • Product groupMODULO A GETTO SINGOLO
    • TypeObject (single object)
    • Date of publishing2020-03-12
    • Edition number1
    Related
    • Material mainEPS
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationWall
    • UNSPSC nameStructural components and basic shapes
    • UNSPSC code3010
    • Uniclass 2015 CodeEF_25
    • Uniclass 2015 DescriptionWall and barrier elements
    • CSI MasterFormat 2014 Code03 11 19
    • CSI MasterFormat 2014 TitleInsulating Concrete Forming
    • OmniClass Number23-13 31 17 17
    • OmniClass TitleInsulated Concrete Forms
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit