Publish your products
DOUBLE CAST INSULATING CONCRETE MODULE 4+4+4GES44
DOUBLE CAST INSULATING CONCRETE MODULE 4+4+4GES44
DOUBLE CAST INSULATING CONCRETE MODULE 4+4+4GES44
    Ecosism

    DOUBLE CAST INSULATING CONCRETE MODULE 4+4+4GES44

    The double cast insulating module is the product that provides the best performance in terms of sound insulation. Ideal for the separation of floors, the double-cast form is particularly suitable for sound insulation of stairs and ladders bodies of residential complexes. Due to its insulating capacity, this module is used when different housing units require thermal and acoustic separation, as in the case of two-family, three-family and terraced houses or between heated rooms and not. This separation which continues until the upper side of the floor, cuts the poured concrete of the floor slab thus eliminates annoying sound transmission between different areas. The Ecosism® double-cast insulating concrete form module all these features into one single product, allowing the installation of two, totally isolated, load-bearing walls simultaneously, and ensures faster construction. The double cast wall is realized according to the specific needs of the project: therefore, it will be possible to size the inner thickness of the concrete casting and the insulating materials in relation to the structural, acoustical and fireproofing performance that the wall is supposed to guarantee.
    Specification
    • FEASIBLE TYPES INSULATION THICKNESS 40 / 50 mm CASTING THICKNESS from 50 to 140mm (non-bearing walls) from 150 to 250 mm (load-bearing walls) PLASTER MESH THICKNESSES 5 / 10 / 30 mm MAXI THICKNESS 520 mm ADVANTAGES load bearing partition wall, perimeter walls, enclosure walls complete separation of floors and stairs between separate units Insulation materials fully customizable in thicknesses types and combinations 6 operations in 1: load-bearing walls structure, enclosure, thermal insulation; soundproofing; fire resistant; thermo-acoustic separation between different units the best of acoustic performance
    Technical specification
    • Unique ref.4_4_4GES44
    • Product familyIFC INSULATED CONCRETE FORMS
    • Product groupMODULO A GETTO DOPPIO
    • TypeObject (single object)
    • Date of publishing2020-03-12
    • Edition number1
    Related
    • Material mainEPS
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - External Walls
    • IFC classificationWall
    • UNSPSC nameStructural components and basic shapes
    • UNSPSC code3010
    • Uniclass 2015 CodeEF_25
    • Uniclass 2015 DescriptionWall and barrier elements
    • CSI MasterFormat 2014 Code03 11 19
    • CSI MasterFormat 2014 TitleInsulating Concrete Forming
    • OmniClass Number23-13 31 17 17
    • OmniClass TitleInsulated Concrete Forms
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit