Publish your products
PURAIN 6” and 8”: Large Roofs and Grey Water Recycling Applications

PURAIN 6” and 8”: Large Roofs and Grey Water Recycling Applications

Self-cleaning PURAIN inlet pre-filters have the highest rainwater capture of clean rainwater with exclusive hydraulic jump technology patented by INTEWA. PURAIN filters are also used in greywater applications. For rainwater applications, PURAIN filters capture every single drop of water up to a high rainfall rate (97% rain falls at low flow rate). In greywater applications, the filter screen is automatically cleaned with the help of a backwash nozzle. PURAIN filters offer connection sizes from 4" (DN100) to 16" (DN400) for installation direct buried below grade, inside a tank, or externally mounted. With PURAIN filters, the incoming water is filtered by gravity through a stainless-steel trapezoidal sieve into the cistern. Debris collects in a depression behind the sieve until it is flushed to the overflow by hydraulic jump which happens during a heavy rain event.
Specification
  • This PURAIN model is the most versatile and cost effective. The injection molded filter can be buried, mounted inside the cistern, or mounted externally.
Technical specification
  • Unique ref.purain-6-and-8-large-roofs-and-grey-water-recycling-applications
  • Product familyPURAIN
  • Product groupLarge Roofs and Grey Water Recycling Applications
  • TypeObject (single object)
  • Date of publishing2026-07-15
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • Uniclass 2015 CodeSs_55_70_97_35
  • Uniclass 2015 DescriptionGrey water reclamation systems
  • OmniClass Number23-27 55 11 11
  • OmniClass TitleWater Filters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit