Publish your products
Apollo™ - Flooring

Apollo™ - Flooring

Apollo™ fitness tile is the ideal flooring for workout area above occupied spaces. This non-laminated molded tile has superior vibration absorption and unparalleled noise reduction properties. The grid back design of the 1" tile has been engineered to provide increased stability for cardio equipment. The 1.5" tiles provide additional sound reduction for free weight areas.
Technical specification
  • Unique ref.Apollo-Flooring
  • Product familyathletics
  • Product groupathletics
  • TypeObject (single object)
  • Date of publishing2026-07-21
  • Edition number1
  • Height (inches)24
  • Width (inches)24
  • Depth (inches)1
Related
  • Material mainPolyurethane
  • Weight Net (Lbs)18
Classification
  • BIMobject CategoryFlooring - Floor Tiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States