Publish your products
Imber™ - athletics

Imber™ - athletics

Imber™ specializes in high-performance: dissipating impact and resisting cuts and dents in skate, weightlifting, and intense training environments. Imber™'s vulcanized, dual-layer construction has unparalleled resilience and traction. The anti-microbial and non-porous surface keeps your floors cleaner.
Specification
  • colour5 colours
    constructionvulcanized recycled and virgin rubber
    divisionathletics
    environmenttile
    face styleSmooth with Colour Streaks
    individual sizes1 m x 1 m, 37.7" x 37.7"
    perfect forWeight Rooms, Fitness Centers, Ice Rinks, High Traffic Athletic Facilities
    recycled contentrecycled content 55% recycled content in base layer
    thickness6 mm, 8 mm, 10 mm
    total weight1 m x 1 m: 23–38 lb/tile
    warranty timeathletic facilities - 10 year, ice arenas - 5 year
Technical specification
  • Unique ref.Imber-athletics
  • Product familyIndoor
  • Product groupathletics
  • TypeObject (single object)
  • Date of publishing2026-07-21
  • Edition number1
Related
  • Material mainRubber
Classification
  • BIMobject CategoryFlooring - Floor Tiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States