Publish your products
Starfield™ - athletics

Starfield™ - athletics

Starfield™'s vulcanized, dual-layer construction has unparalleled resilience and traction in high-performance enviroments. Formulated for skate, weightlifting, and intense training, Starfield™ dissipates impact and resists cuts and dents. The upper layer is anti-microbial and non-porous, keeping your floors cleaner.
Specification
  • colour5 colours
    constructionVulcanized recycled and virgin rubber
    divisionathletics
    environmenttile
    face styleSmooth with Colour Flecks
    individual sizes39.4" x 39.4" (1.0 m x 1.0 m)
    perfect forWeight Rooms, Fitness Centers, Ice Rinks, High Traffic Athletic Facilities
    recycled content55% recycled content in base layer
    thickness1/4" (6 mm) 5/16" (8 mm) 3/8" (10 m
    total weight1 m x 1 m: 23–38 lb/tile
    warranty timeathletic facilities - 10 year, ice arenas - 5 year
Technical specification
  • Unique ref.Starfield-athletics
  • Product familyathletics
  • Product groupathletics
  • TypeObject (single object)
  • Date of publishing2026-07-21
  • Edition number1
Related
  • Material mainRubber
Classification
  • BIMobject CategoryFlooring - Floor Tiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States