Publish your products
Voyager™ Athletic Tile - Flooring

Voyager™ Athletic Tile - Flooring

Voyager™ is highly durable, non-absorbent and cut resistant, making it the best recycled rubber for a cleaner, healthier and longer lasting floor. Note that the 22" x 22" interlock tiles are sold by increments of 6.
Specification
  • colour5 colours
    constructionpu bonded recycled and epdm rubber
    divisionathletics
    edgingavailable
    environmenttile
    face stylesmooth
    individual sizes48" x 72", 46" x 69"(interlock), 22" x 22"(interlock), 24" x 24"(interlock)
    perfect forweight room, fitness centre, ice rink
    recycled contentup to 100%
    thickness9.5 mm, 12 mm, 15 mm, 1 mm
    total weight9.8 kg/m²(2.0 lb/ft²), 12.7 kg/m²(2.6 lb/ft²), 15.9 kg/m²(3.3 lb/ft²)
    warranty time5 year
Technical specification
  • Unique ref.Voyager-Athletic-Tile-Flooring
  • Product familyFlooring
  • Product groupindoor, surface mount, outdoor
  • TypeObject (single object)
  • Date of publishing2026-07-21
  • Edition number1
Related
  • Material mainRubber
Classification
  • BIMobject CategoryFlooring - Floor Tiles

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States