Publish your products
Graphic-Ambition Carpet Tile

Graphic-Ambition Carpet Tile

A contemporary carpet tile collection featuring bold graphic patterns and a durable loop-pile construction, designed to create dynamic commercial interiors while delivering long-lasting performance and comfort underfoot.

Specification
  • SpecificationValueStandard
    Tuft Gauge1/10 loop pileISO 2424
    Pile Composition100% Polyamide 6 SDN (PA6)ISO 2424
    Primary BackingNon WovenISO 2424
    Secondary BackingBitumenISO 2424
    Width50 × 50 cm ± 0.2%EN 984
    Pile Density0.137 gr/cm³ISO 8543
    Pile Weight785 gr/m²ISO 8543
    Total WeightBitumen: 4540 gr/m²ISO 8543
    Pile Height3 mm ± 2 mmISO 1766
    Total HeightBitumen: 5 mmISO 1765
    Number of Knots259,000 /m²ISO 1763
    Fire ClassificationBfl-S1EN 13501-1
    Transversal ResistanceΩISO 10965
    Use AreaHeavy project use (33)EN 1307
    Sound Absorption125 Hz: 0.00250 Hz: 0.00500 Hz: 0.051000 Hz: 0.202000 Hz: 0.304000 Hz: 0.35ISO 11654
    Evaluated Sound Absorption Grade0.15 αWISO 11654
    Sound Insulation25 dBISO 10140
    Thermal Resistance0.0656 (0.656 TOG) m²K/WISO 8302
    Light Fastness≥ 5105-B02
    Wearability≥ 4105-X12
    Water Fastness≥ 4105-E01
    Electrostatic Charging< 2 kVISO 6356
    Luxury ClassLC3EN 1307


Technical specification
  • Unique ref.graphic-ambition
  • Product familyCarpet Tiles
  • Product groupGraphic Ambition
  • TypeObject (single object)
  • Date of publishing2026-09-10
  • Edition number1
  • Height (inches)0.2
  • Width (inches)19.69
  • Depth (inches)19.69
Related
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Lbs)2.5
Classification
  • BIMobject CategoryFlooring - Floor Tiles
  • IFC classificationFloor
  • Uniclass 2015 CodeEF_30_20
  • Uniclass 2015 DescriptionFloors
  • CSI MasterFormat 2014 Code09 60 00
  • CSI MasterFormat 2014 TitleFlooring
  • OmniClass Number23-15 17 00
  • OmniClass TitleFloor Coverings

Region availability

North America
Canada