Publish your products
Indoor ST - Flooring
Indoor ST - Flooring

    Indoor ST - Flooring

    This turf system features a textured polyethylene that offers an excellent ball roll. Indoor ST is a tough 36 oz polyethylene product that provides a much less abrasive surface than nylon or polypropylene and provides superior wear resistance. This turf is perfect for all sorts of indoor arenas, sports training facilities and more. It comes in standard green with 5mm backing, but is also available in 8 additional colour choices. Thicker backing options can also be ordered.
    Specification
    • backingfoam
      colour9 colours
      divisionathletics
      environmentroll
      face materialpolyethylene
      face styleturf
      face weight1.35 kg/sq. m. (40 oz/yd²)
      perfect forindoor fields, training facilities
      roll sizes15' x 50', 15' x 100'
      thickness19 mm (3/4")
      total weight4.19 kg./sq. m. (0.86 lbs./sq. ft.)
      warranty time8 years
    Technical specification
    • Unique ref.Indoor-ST-Flooring
    • Product familyFlooring
    • Product groupindoor, surface mount
    • TypeObject (single object)
    • Date of publishing2026-07-21
    • Edition number1
    Related
    • Material mainPolyethylene
    Classification
    • BIMobject CategoryFlooring - Flooring Systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit