Publish your products
Solstice™ DLX - Flooring

Solstice™ DLX - Flooring

Solstice™ DLX provides the ultimate athletic flooring with a high colour EDPM rubber upper layer on the high impact backing made from recycled tires and golf grips. Combining the best of both gives you that custom colour look on a durable, eco-friendly budget. Solstice™ DLX also maintains that desired sound and impact absorption that is found in our standard Solstice product line.Sold in batches only.
Specification
  • backingre-grind epdm and recycled rubber
    colour4 standard colors (custom colors available)
    constructiondual layer polyurethane bonded rubber
    divisionathletics
    edgingavailable
    environmenttile
    face materialhigh colour epdm and recycled rubber
    face stylesmooth
    individual sizes38" x 38" (square)
    perfect forweight room, fitness centre, ice rink
    recycled contentvaries by colour content
    thickness8 mm, 10 mm, 12 mm
    total weight10.5, 12.3 kg (23, 27 lbs)
    warranty time5 year
Technical specification
  • Unique ref.Solstice-DLX-Flooring
  • Product familyFlooring
  • Product groupindoor, surface mount
  • TypeObject (single object)
  • Date of publishing2026-07-21
  • Edition number1
Related
  • Material mainRubber
Classification
  • BIMobject CategoryFlooring - Flooring Systems

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit