We are using cookies to provide our services

By using our services you agree to our use of cookies

;

G1 LED - Compact Wall - Horn - Strobe

Unique ref.: edwards-utc-g1
Brand: Edwards UTC
Product family: Electronics
Product group: Fire Detection, Monitoring and Alarm
Width (inches): 3
Height (inches): 4.63
Depth (inches): 1.13
Date of publishing: 2018-12-14
Edition number: 1
Type: Object (single object)
Download (5)

Overview

Genesis LED G1 Series horns and LED strobes feature a sleek low profile design and energy-efficient technology that makes them less expensive to install and operate by reducing overhead. High performance LEDs require fewer circuits and power supplies. These new appliances are designed with energy-efficiency and life safety in mind.

Genesis LED G1 Series uses high efficiency optics, combined with patented electronics, to deliver a highly controlled and efficiently focused light distribution pattern in exchange for lower current requirements. Strobes feature field-selectable 15, 30, or 75 cd light output.

Compared with Xenon-type strobes, Genesis LED G1 Series appliances need fewer power supplies and often smaller wire gauge, which lightens conduit requirements. They are also backwards compatible with legacy strobes, so there’s no need to replace all your existing devices to upgrade to new LED technology. In fact, G1 strobes can be mixed on the same circuit and used in the same field of view as Xenon-based strobes. This makes Genesis LED G1 Series ideal for new installations and retrofits alike.

Field-configurable sound output levels provide the flexibility modern life safety projects demand, while the Genesis LED control protocol keeps multiple strobes on compatible NAC circuits synchronized to well within NFPA 72 requirements. Serviceability is another area where G1 Series appliances shine. The innovative under-cover diagnostic test points provide easy access to device circuit testing while mounted.


Material main: Plastic
Material secondary:
Designed in: United States
Manufactured in: China

BIMobject Category: Fire Products - Protection
IFC classification: Alarm
UNSPSC name: Fire alarm systems
UNSPSC code: 46191505
Uniclass 1.4 Code: JW50
Uniclass 1.4 Description: Fire detection and alarm systems
Uniclass 2.0 Code: PR-16-03-30
Uniclass 2.0 Description: Fire Alarm Sounders
Uniclass 2015 Code: Pr_75_75_30_30
Uniclass 2015 Description: Fire alarm sounders
NBS Reference Code: 16-03-30
NBS Reference Description: Fire Alarm Sounders
CSI MasterFormat 2014 Code: 28 31 63.13
CSI MasterFormat 2014 Title: Fire Alarm Horns and Strobes
OmniClass Number: 23-29 31 13
OmniClass Title: Fire Alarm Control Panels
CSI UniFormat II Code: D40
CSI UniFormat II Title: FIRE PROTECTION
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Fire Products - Protection

Name Value
Color Red or White
Depth 1.13
Finish Plastic
Height 4.63
Material Plastic
Temperature Rating 32-122F
Voltage 24
Width 3

All BIM objects are real products from real manufacturers confirmed and approved