Publish your products
EFA-SRT® L CR max. 3500 x 3500mm (door type 254, 678, 679) Special Door Cleanroom
EFA-SRT® L CR max. 3500 x 3500mm (door type 254, 678, 679) Special Door Cleanroom
EFA-SRT® L CR max. 3500 x 3500mm (door type 254, 678, 679) Special Door Cleanroom
    EFAFLEX

    EFA-SRT® L CR max. 3500 x 3500mm (door type 254, 678, 679) Special Door Cleanroom

    3.8 out of 5 stars3.8(5 reviews)

    (254) EFA-SRT® CR Premium 

      • High airtightness
      • Also suitable for material locks
      • TÜV-tested ANNEX I and GMP compliance
      • ISO Class 5 according to DIN EN 14644-1
      • Opening speed up to 1.5 m/s
      • Closing speed up to 0.5 m/s
      • Up to 200,000 operating cycles p.a.
      • Standard sizes up to w=2,500 mm x h=3,000 mm

    (678) EFA-SRT® CR Efficient

      • Narrow frame for confined installation situations
      • High airtightness
      • Also suitabel for material locks
      • Opening speed up to 1.0 m/s
      • Closing speed up to 0.5 m/s
      • Up to 100,000 operating cycles p.a.
      • Standard sizes up to w=3,000 mm x h=3,500 mm

    (679) EFA-SRT® CR C

      • Stainless steel or powder coating in accordance with RAL
      • TÜV certification for cleanroom class 6 or 7 in accordance with ISO 14644-1
      • EFA-TRONIC® control system fully integrated into the design (ISO class 6)
      • Mechanical emergency release possible on both sides
      • Opening speed up to 2.5 m/s
      • Closing speed up to 0.75 m/s
      • Up to 200,000 operating cycles p.a.
      • Standard sizes up to w=3,500 mm x h=3,500 mm

    Please note: For detailled mounting space of the different door types please use our consulting service.

    EFAFLEX reserves the right to continually develop product and technical specifications. To obtain optimum results we recommend you only work and plan with the latest version of BIMobjects data confirming product and/or specification availability prior to project commencement.

    Technical specification
    • Unique ref.cr-srt-l-3500x3500
    • Product familySeries CR
    • Product groupSRT-STT
    • TypeObject (single object)
    • Date of publishing2022-12-07
    • Edition number1
    • Height (mm)3500
    • Width (mm)3500
    Related
    • Material mainPlastic
    • Material secondaryAluminium
    • Designed inGermany
    Classification
    • BIMobject CategoryDoors - Industrial
    • IFC classificationDoor
    • UNSPSC nameMetal doors
    • UNSPSC code30171505
    • Uniclass 2015 CodeSs_25_30_20_40
    • Uniclass 2015 DescriptionIndustrial doorset systems
    • CSI MasterFormat 2014 Code08 34 00
    • CSI MasterFormat 2014 TitleSpecial Function Doors
    • OmniClass Number23-17 11 17 25 11
    • OmniClass TitleRoller Shutter Overhead Plastic Doors
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belgium
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Bosnia and Herzegovina
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bulgaria
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Croatia
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Cyprus
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Czech Republic
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Denmark
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Estonia
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Faroe Islands
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Finland
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    France
    India
    Dominica
    Egypt
    Northern Mariana Islands
    Germany
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Gibraltar
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Greece
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Guernsey
    Israel
    Grenada
    Ethiopia
    Samoa
    Hungary
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Iceland
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Ireland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Isle of Man
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Italy
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Jersey
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Latvia
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Liechtenstein
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Lithuania
    Malaysia
    Nicaragua
    Madagascar
    Luxembourg
    Maldives
    Panama
    Malawi
    Malta
    Mongolia
    Puerto Rico
    Mali
    Moldova
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Monaco
    Nepal
    Saint Lucia
    Mauritius
    Montenegro
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Netherlands
    Oman
    Saint Vincent and the Grenadines
    Morocco
    North Macedonia
    Pakistan
    Saint-Barthélemy
    Mozambique
    Norway
    Palestine
    Sint Maarten
    Namibia
    Poland
    Philippines
    The Bahamas
    Niger
    Portugal
    Qatar
    Trinidad and Tobago
    Nigeria
    Romania
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    San Marino
    Singapore
    U.S. Virgin Islands
    Reunion
    Serbia
    South Korea
    United States
    Rwanda
    Slovakia
    Sri Lanka
    Saint Helena
    Slovenia
    Syria
    São Tomé and Príncipe
    Spain
    Taiwan
    Senegal
    Svalbard and Jan Mayen
    Tajikistan
    Seychelles
    Sweden
    Thailand
    Sierra Leone
    Switzerland
    Türkiye
    Somalia
    Ukraine
    Turkmenistan
    South Africa
    United Kingdom
    United Arab Emirates
    South Sudan
    Vatican City
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe