Unique ref.: | efa_high_speed_turbo |
---|---|
Brand: | EFAFLEX |
Product family: | High-Speed Doors |
Product group: | High-Speed Turbo Doors |
Width (mm): | 8000 |
Height (mm): | 7000 |
Date of publishing: | 2017-04-27 |
Edition number: | 1 |
Type: | Object (single object) |
EFA-STT® The transparent door
Due to its laths which are made of crystal clear acrylic glass, the door leaf of the EFA-STT® is transparent at more than 70% - this fact makes it a worldwide unique high-speed door: robust but nevertheless completely transparent.
High-speed turbo doors in the download area:
With single wall laths (70% transparency, top speed up to 3.0 m/s, non insulated)
* Max sizes not combinable
Please note: For detailled mounting space of the different door types please use our consulting service.
EFAFLEX reserves the right to continually develop product and technical specifications. To obtain optimum results we recommend you only work and plan with the latest version of BIMobjects data confirming product and/or specification availability prior to project commencement.
EFA-STT® at a glance:
The door leaf consists at 70% of crystal clear acrylic glass
Opening up to 3.0 m/s
Closing up to 1,0 m/s
Highest wind load capacity
Top safety devices
Up to 150,000 operating cycles p.a.
Standard sizes of up to w=8.000mm x h=7.800mm
Product url: | http://www.efaflex.com/high-speed-doors/s-series/high-speed-turbo-door-efa... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.efaflex.com/high-speed-doors/s-series/high-speed-turbo-door-efa... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/efaflex/product/efa_high_speed_turbo
Material main: | Steel |
---|---|
Material secondary: | PVC |
Designed in: | Germany |
Manufactured in: |
BIMobject Category: | Doors - Industrial |
---|---|
IFC classification: | Door |
UNSPSC name: | Metal doors |
UNSPSC code: | 30171505 |
Uniclass 1.4 Code: | JL20 |
Uniclass 1.4 Description: | Doors |
Uniclass 2.0 Code: | SS-25-30-20-40 |
Uniclass 2.0 Description: | Industrial Doorset Systems |
Uniclass 2015 Code: | Ss_25_30_20_40 |
Uniclass 2015 Description: | Industrial doorset systems |
NBS Reference Code: | 25-30-20-40 |
NBS Reference Description: | Industrial Doorset Systems |
CSI MasterFormat 2014 Code: | 08 34 19 |
CSI MasterFormat 2014 Title: | Industrial Doors |
OmniClass Number: | 23-17 11 13 13 |
OmniClass Title: | Aluminum Doors |
CSI UniFormat II Code: | B2030 |
CSI UniFormat II Title: | Exterior Doors |
BIMobject®