Unique ref.: | efa_high_speed_turbo_str |
---|---|
Brand: | EFAFLEX |
Product family: | High-Speed Doors |
Product group: | High-Speed Turbo Doors |
Date of publishing: | 2018-03-14 |
Edition number: | 1 |
Type: | Object (single object) |
EFA-STR® Our fastest door Thanks to its spiral technology, the EFA-STR® opens with an incredible speed of more than 4 m/s. With the EFA-STR®, your logistic processes become faster and more efficient. Our fastest industrial door – a combination of the spiral-shaped door guidance and the flexible door blade guarantees you an optimal traffic flow!
High-speed turbo-roll-up doors in the download area:
With flexible door curtain (PVC) – enforced by aluminum profiles (top speed up to 4 m/s)
Please note: For detailled mounting space of the different door types please use our consulting service.
EFAFLEX reserves the right to continually develop product and technical specifications. To obtain optimum results we recommend you only work and plan with the latest version of BIMobjects data confirming product and/or specification availability prior to project commencement.
EFA-STR® at a glance:
EFA-ACS® with self-repairing door leaf as option
Opening up to 4.0 m/s
Closing up to 1.0 m/s
Highest wind load capacity
Top safety devices
Up to 250,000 operating cycles p.a.
Standard sizes up to w=7,000mm x h=6,000mm
Product url: | https://www.efaflex.com/high-speed-doors/s-series/high-speed-turbo-roll-up... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.efaflex.com/high-speed-doors/s-series/high-speed-turbo-roll-up... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/efaflex/product/efa_high_speed_turbo_str
Material main: | Plastic |
---|---|
Material secondary: | Aluminium |
Designed in: | Germany |
Manufactured in: |
BIMobject Category: | Doors - Industrial |
---|---|
IFC classification: | Door |
UNSPSC name: | Doors |
UNSPSC code: | 301715 |
Uniclass 1.4 Code: | JL20 |
Uniclass 1.4 Description: | Doors |
Uniclass 2.0 Code: | SS-25-30-20-40 |
Uniclass 2.0 Description: | Industrial Doorset Systems |
Uniclass 2015 Code: | Ss_25_30_20_40 |
Uniclass 2015 Description: | Industrial doorset systems |
NBS Reference Code: | 25-30-20-40 |
NBS Reference Description: | Industrial Doorset Systems |
CSI MasterFormat 2014 Code: | 08 34 19 |
CSI MasterFormat 2014 Title: | Industrial Doors |
OmniClass Number: | 23-17 11 17 25 11 |
OmniClass Title: | Roller Shutter Overhead Plastic Doors |
CSI UniFormat II Code: | C1020 |
CSI UniFormat II Title: | Interior Doors |
Name | Value |
---|---|
Colour | white ; grey ; blue ; yellow ; green |
Door Height | 5000 mm — 6000 mm |
Door Style | high speed turbo door |
Door Width | 4000 mm — 7000 mm |
Maximum Door Height | 5000 mm — 6000 mm |
Maximum Door Width | 4000 mm — 7000 mm |
Maximum Height | 5000 mm — 6000 mm |
Thermal Transmittance | 6.1 |
Width Maximum | 4000 mm — 7000 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Colour | white ; grey ; blue ; yellow ; green |
BIMobject®