This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

High-speed spiral doors EFA-SST®

Unique ref.: efa_insulated
Brand: EFAFLEX
Product family: High-Speed Doors
Product group: Insulated Doors
Width (mm): 10000
Height (mm): 12000
Date of publishing: 2017-04-27
Edition number: 1
Type: Object (single object)
Download (23)

High-speed spiral door EFA-SST®: The new generation
Worldwide increasing energy prices have prompted EFAFLEX to design completely new high-speed spiral doors as hall closure. The technically new design constitutes an improvement of the physical characteristics of the industrial door leaf as well as an optimisation of the functionality. 

High-speed spiral doors in the download area:

With isolated laths (sound/heat insulation)

- SST-L Premium (light version, 40 mm insulation, max. W 4500 mm / H 5000 mm)
- SST-S Premium (heavy version, 60 mm insulation, max. W 6000 mm / H 6000 mm)
- SST-ÜS Premium (superheavy version, 80 mm insulation, max. W 8000 mm / H 8000 mm)
- SST-XL Premium (superheavy + version, 80 mm insulation, max. W 10000 mm / H 6600 mm)
- SST-XXL Premium (superheavy ++ version, 100 mm insulation, max. W 10000 mm / H 12000 mm*)
- SST ACS-DS (Active crash system, 40 mm insulation max. W 4000 mm / H 5000 mm)
- SST-L Eco (light version, 40 mm insulation, max. W 4500 mm / H 5000 mm)
- SST-S Eco (heavy version, 60 mm insulation, max. W 6000 mm / H 6000 mm)
- SST-L Basic (light version, 40 mm insulation, max. W 4500 mm / H 5000 mm )
- SST Essential (essential equipment, 40 mm insulation max. W 4500 mm / H 5000 mm)

- SST-L-ISO-60 (High speed spiral door, 60 mm insulation, max. W 4500 mm / H 4550 mm)

- SST-S-ISO-60 (High speed spiral door, 60 mm insulation, ≥ 0°C , max. W 6000 mm/ H 6000 mm)

With double wall aluminum laths (non insulated) 

- SST-L (light version, max. W 4000 mm / H 5000 mm)
- SST-S (heavy version, max. W 8000 mm / H 7000 mm)
- SST-ÜS (superheavy version, max. W 8000 mm / H 7000 mm)
- SST-PS-L (light version, parking system, max. W 4000 mm / H 4000 mm)
- SST-PS-S (heavy version, parking system, max. W 6100 mm / H 4000 mm)
- SST-PS-N (low-lintel, parking system, max. W 4000 mm / H 4000 mm)

* Max. sizes not combinable

Please note: For detailled mounting space of the different door types please use our consulting service.

EFAFLEX reserves the right to continually develop product and technical specifications. To obtain optimum results we recommend you only work and plan with the latest version of BIMobjects data confirming product and/or specification availability prior to project commencement. 

EFA-SST® at a glance

Max. Thermal insulation with EFA-THERM® fins
Open up to 2.5 m / s
Close up to 1.0 m / s
Highest wind resistance
Top safety equipment
Up to 250,000 load changes p.a.
Standard sizes up to B = 10,000mm x H = 8,000mm
DIN EN 13241-1 Certified

Note: In the download area you will find the tender texts for our high-speed spiral doors.


Material main: Steel
Material secondary: PVC
Designed in: Germany
Manufactured in:

BIMobject Category: Doors - Industrial Doors
IFC classification: Door
UNSPSC name: Metal doors
UNSPSC code: 30171505
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-40
Uniclass 2.0 Description: Industrial Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_40
Uniclass 2015 Description: Industrial doorset systems
NBS Reference Code: 25-30-20-40
NBS Reference Description: Industrial Doorset Systems
CSI MasterFormat 2014 Code: 08 33 23
CSI MasterFormat 2014 Title: Overhead Coiling Doors
OmniClass Number: 23-17 11 13 25
OmniClass Title: Overhead Metal Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®