Publish your products
EFA-SST® L max. 4500 x 5000mm (door type 314, 276) High-speed Spiral Door
EFA-SST® L max. 4500 x 5000mm (door type 314, 276) High-speed Spiral Door
EFA-SST® L max. 4500 x 5000mm (door type 314, 276) High-speed Spiral Door
EFA-SST® L max. 4500 x 5000mm (door type 314, 276) High-speed Spiral Door
    EFAFLEX

    EFA-SST® L max. 4500 x 5000mm (door type 314, 276) High-speed Spiral Door


    ATTENTION: The following door types will be replaced by the Next Generation doors:


    EFA-SST® L Premium (260) -> Next Generation: EFA-SST® L THERM (290)

      EFA-SST® L ECO (263) -> Next Generation: EFA-SST® L THERM (291)

      EFA-SST® L Basic (265) -> Next Generation: EFA-SST® L THERM (292)


        (314) EFA-SST® L Efficient

          • Spiral variants: Round spiral (314R)
          • Slim frame for confined installation locations
          • Chain drive ensures minimal maintenance costs
          • Resistance class 2 according to DIN/TS 18194:2020 – RC 2
          • Tested and certified by ift Rosenheim
          • Opening speed up to 0.5 m/s
          • Closing speed up to 0.5 m/s
          • Up to 150,000 operating cycles per year
          • Standard sizes up to w=4,000 mm x h=5,130 mm

        (276) EFA-SST® L Essential

          • Spiral variants: Round spiral (276R)
          • Sutiable as external and internal door
          • Very good acoustic and thermal insulation
          • Usable up to wind class 4
          • Opening speed up to 0.5 m/s
          • Closing speed up to 0.5 m/s
          • Up to 100,000 operating cycles p.a.
          • Standard sizes up to w=4,500 mm x h=5,000 mm

        Please note: For detailled mounting space of the different door types please use our consulting service.

        EFAFLEX reserves the right to continually develop product and technical specifications. To obtain optimum results we recommend you only work and plan with the latest version of BIMobjects data confirming product and/or specification availability prior to project commencement.

          Technical specification
          • Unique ref.s-sst-l-4500x5000
          • Product familySeries S
          • Product groupSST
          • TypeObject (single object)
          • Date of publishing2022-12-01
          • Edition number1
          • Height (mm)5000
          • Width (mm)4500
          Related
          • Material mainSteel
          • Material secondaryAluminium
          • Designed inGermany
          Classification
          • BIMobject CategoryDoors - Industrial
          • IFC classificationDoor
          • UNSPSC nameMetal doors
          • UNSPSC code30171505
          • Uniclass 2015 CodeSs_25_30_20_40
          • Uniclass 2015 DescriptionIndustrial doorset systems
          • CSI MasterFormat 2014 Code08 33 23
          • CSI MasterFormat 2014 TitleOverhead Coiling Doors
          • OmniClass Number23-17 11 13
          • OmniClass TitleMetal Doors
          • CSI UniFormat II CodeB2030
          • CSI UniFormat II TitleExterior Doors

          Region availability

          Europe Asia North America Africa South America Oceania
          Åland Islands
          Afghanistan
          Anguilla
          Algeria
          Argentina
          American Samoa
          Albania
          Armenia
          Antigua and Barbuda
          Angola
          Bolivia
          Australia
          Andorra
          Azerbaijan
          Aruba
          Benin
          Brazil
          Cook Islands
          Austria
          Bahrain
          Barbados
          Botswana
          Chile
          Federated States of Micronesia
          Belgium
          Bangladesh
          Belize
          Burkina Faso
          Colombia
          Fiji
          Bosnia and Herzegovina
          Bhutan
          Bermuda
          Burundi
          Ecuador
          French Polynesia
          Bulgaria
          British Indian Ocean Territory
          British Virgin Islands
          Cameroon
          Falkland Islands (Islas Malvinas)
          Guam
          Croatia
          Brunei
          Canada
          Cape Verde
          French Guiana
          Kiribati
          Cyprus
          Cambodia
          Caribbean Netherlands
          Central African Republic
          Guyana
          Marshall Islands
          Czech Republic
          China
          Cayman Islands
          Chad
          Paraguay
          Nauru
          Denmark
          Christmas Island
          Collectivity of Saint Martin
          Comoros
          Peru
          New Caledonia
          Estonia
          Cocos (Keeling) Islands
          Costa Rica
          Côte d'Ivoire
          Suriname
          New Zealand
          Faroe Islands
          Georgia
          Cuba
          Democratic Republic of the Congo
          Uruguay
          Niue
          Finland
          Hong Kong
          Curaçao
          Djibouti
          Venezuela
          Norfolk Island
          France
          India
          Dominica
          Egypt
          Northern Mariana Islands
          Germany
          Indonesia
          Dominican Republic
          Equatorial Guinea
          Palau
          Gibraltar
          Iran
          El Salvador
          Eritrea
          Papua New Guinea
          Greece
          Iraq
          Greenland
          Eswatini
          Pitcairn Islands
          Guernsey
          Israel
          Grenada
          Ethiopia
          Samoa
          Hungary
          Japan
          Guadeloupe
          Gabon
          Solomon Islands
          Iceland
          Jordan
          Guatemala
          Ghana
          Timor-Leste
          Ireland
          Kazakhstan
          Haiti
          Guinea
          Tokelau
          Isle of Man
          Kuwait
          Honduras
          Guinea-Bissau
          Tonga
          Italy
          Kyrgyzstan
          Jamaica
          Kenya
          Tuvalu
          Jersey
          Laos
          Martinique
          Lesotho
          United States Minor Outlying Islands
          Latvia
          Lebanon
          Mexico
          Liberia
          Vanuatu
          Liechtenstein
          Macau
          Montserrat
          Libya
          Wallis and Futuna
          Lithuania
          Malaysia
          Nicaragua
          Madagascar
          Luxembourg
          Maldives
          Panama
          Malawi
          Malta
          Mongolia
          Puerto Rico
          Mali
          Moldova
          Myanmar (Burma)
          Saint Kitts and Nevis
          Mauritania
          Monaco
          Nepal
          Saint Lucia
          Mauritius
          Montenegro
          North Korea
          Saint Pierre and Miquelon
          Mayotte
          Netherlands
          Oman
          Saint Vincent and the Grenadines
          Morocco
          North Macedonia
          Pakistan
          Saint-Barthélemy
          Mozambique
          Norway
          Palestine
          Sint Maarten
          Namibia
          Poland
          Philippines
          The Bahamas
          Niger
          Portugal
          Qatar
          Trinidad and Tobago
          Nigeria
          Romania
          Saudi Arabia
          Turks and Caicos Islands
          Republic of the Congo
          San Marino
          Singapore
          U.S. Virgin Islands
          Reunion
          Serbia
          South Korea
          United States
          Rwanda
          Slovakia
          Sri Lanka
          Saint Helena
          Slovenia
          Syria
          São Tomé and Príncipe
          Spain
          Taiwan
          Senegal
          Svalbard and Jan Mayen
          Tajikistan
          Seychelles
          Sweden
          Thailand
          Sierra Leone
          Switzerland
          Türkiye
          Somalia
          Ukraine
          Turkmenistan
          South Africa
          United Kingdom
          United Arab Emirates
          South Sudan
          Vatican City
          Uzbekistan
          Sudan
          Vietnam
          Tanzania
          Yemen
          The Gambia
          Togo
          Tunisia
          Uganda
          Western Sahara
          Zambia
          Zimbabwe