Publish your products
EFA-SST® L Classic max. 4000 x 4000mm (door type 243) High-speed Spiral Door Classic
EFA-SST® L Classic max. 4000 x 4000mm (door type 243) High-speed Spiral Door Classic
    EFAFLEX

    EFA-SST® L Classic max. 4000 x 4000mm (door type 243) High-speed Spiral Door Classic


    ATTENTION: The following door types will be replaced by the Next Generation doors:


    EFA-SST® L Classic (237) -> Next Generation: EFA-SST® L ALUX (340, 341, 342)


      (243) EFA-SST® L Classic N

        • Spiral variants: Low lintel (243A)
        • Opening speed up to 1.5 m/s
        • Closing speed up to 1.0 m/s
        • Up to 150,000 operating cycles p.a.
        • Standard sizes of up to w=4,000 mm x h=4,000 mm


      Please note: For detailled mounting space of the different door types please use our consulting service.

      EFAFLEX reserves the right to continually develop product and technical specifications. To obtain optimum results we recommend you only work and plan with the latest version of BIMobjects data confirming product and/or specification availability prior to project commencement.

      Technical specification
      • Unique ref.s-sst-l-classic-4000x4000
      • Product familySeries S
      • Product groupSST Classic
      • TypeObject (single object)
      • Date of publishing2022-12-01
      • Edition number1
      • Height (mm)5000
      • Width (mm)4000
      Related
      • Material mainSteel
      • Material secondaryAluminium
      • Designed inGermany
      Classification
      • BIMobject CategoryDoors - Industrial
      • IFC classificationDoor
      • UNSPSC nameMetal doors
      • UNSPSC code30171505
      • Uniclass 2015 CodeSs_25_30_20_40
      • Uniclass 2015 DescriptionIndustrial doorset systems
      • CSI MasterFormat 2014 Code08 33 23
      • CSI MasterFormat 2014 TitleOverhead Coiling Doors
      • OmniClass Number23-17 11 13 25
      • OmniClass TitleOverhead Metal Doors
      • CSI UniFormat II CodeB2030
      • CSI UniFormat II TitleExterior Doors

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belgium
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Bosnia and Herzegovina
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bulgaria
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Croatia
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Cyprus
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Czech Republic
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Denmark
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Estonia
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Faroe Islands
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Finland
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      France
      India
      Dominica
      Egypt
      Northern Mariana Islands
      Germany
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Gibraltar
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Greece
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Guernsey
      Israel
      Grenada
      Ethiopia
      Samoa
      Hungary
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Iceland
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Ireland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Isle of Man
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Italy
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Jersey
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Latvia
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Liechtenstein
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Lithuania
      Malaysia
      Nicaragua
      Madagascar
      Luxembourg
      Maldives
      Panama
      Malawi
      Malta
      Mongolia
      Puerto Rico
      Mali
      Moldova
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Monaco
      Nepal
      Saint Lucia
      Mauritius
      Montenegro
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Netherlands
      Oman
      Saint Vincent and the Grenadines
      Morocco
      North Macedonia
      Pakistan
      Saint-Barthélemy
      Mozambique
      Norway
      Palestine
      Sint Maarten
      Namibia
      Poland
      Philippines
      The Bahamas
      Niger
      Portugal
      Qatar
      Trinidad and Tobago
      Nigeria
      Romania
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      San Marino
      Singapore
      U.S. Virgin Islands
      Reunion
      Serbia
      South Korea
      United States
      Rwanda
      Slovakia
      Sri Lanka
      Saint Helena
      Slovenia
      Syria
      São Tomé and Príncipe
      Spain
      Taiwan
      Senegal
      Svalbard and Jan Mayen
      Tajikistan
      Seychelles
      Sweden
      Thailand
      Sierra Leone
      Switzerland
      Türkiye
      Somalia
      Ukraine
      Turkmenistan
      South Africa
      United Kingdom
      United Arab Emirates
      South Sudan
      Vatican City
      Uzbekistan
      Sudan
      Vietnam
      Tanzania
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe