We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Nova 4 Legs High Back

Unique ref.: LNOVA
Brand: EFG
Product family: EFG Seating
Product group: Nova
Date of publishing: 2019-07-12
Edition number: 1
Type: Object (single object)
Download (12)
EFG Nova has a clean and timeless design suitable anywhere in the office where conversation and cooperation are in focus. This series of chairs are flexible and comes in many variations but they all have the same uniform expression. When you choose a chair from the EFG Nova family you are presented with a wide choice of standard colours, materials and seat shells that will help you create a truly personalized work environment. Stackable, linkable and suspendable.

Seat shell in black or white HPL laminate, natural or black stained ash, natural oak or upholstered. Swivel base or metal legs/sledge. Metal frame for 4 leg chair, chair with armrest and armchair is Ø 16 mm. Metal frame for chair with sled base is Ø 11 mm. Lacquered in dark grey metallic structure (26), black (52), white (53) or chrome (90). Stackable. Chair with armrests is hangable on tables. Accessories: Felt pads. Guarantee: 5 years liability for defects resulting from faulty design, materials or workmanship. Tested according to: EN 16139 level 1, EN 1728 and EN 1022.


Material main: Fabric
Material secondary: Metal
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8222
Uniclass 1.4 Description: Chairs
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
Uniclass 2015 Code: Pr_40_50_12
Uniclass 2015 Description: Chairs, seats and benches
NBS Reference Code: 31-12
NBS Reference Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 52 13
CSI MasterFormat 2014 Title: Chairs
OmniClass Number: 23-21 23 13 11
OmniClass Title: Residential Chairs
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Leg Material Metal
Material Metal

All BIM objects are real products from real manufacturers confirmed and approved