We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

EFG Archie, Bar Stool

Unique ref.: efgarchie_barstool
Brand: EFG
Product family: Furniture
Product group: Seating
Date of publishing: 2018-04-26
Edition number: 1
Type: Object (single object)
Download (14)
EFG Archie has a clean and timeless but still modern design. This series stools is flexible and comes in many variations but they all have the same uniform expression. When you choose a stool from the EFG Archie family you are presented with a wide choice of standard colours for the seat shells and fabrics that will help you create a truly personalized work environment. The model with four legs is stackable.

Shell in plastic navy blue (P1), creme white (P2), olive green (P3), bordeaux (P4) and piano black (P5) or upholstered one colour, upholstered two colours or upholstered seat.
4-leg metal frame (ARCA) lacquered in black (52), white (Z4), silver (62) or chrome (90).
4-leg metal frame with armrests (ARCC) laquered in black (52), white (Z4), silver (62) or chrome (90).
Metal frame with slegde legs (ARCB, ARCI) lacquered in black (52), white (Z4), silver (62), grey (54), cement grey (70), chrome green (71), grey blue (65), grey brown (66), purple red (67), tomato red (68), salmon pink (69).
Frame with metal swivel base (ARCF) lacquered in black (52) white (Z4) or chrome (90).
Frame with metal swivel base and armrests (ARCG) lacquered in black (52) white (Z4) or chrome (90).
Frame with plastic swivel base (ARCE) in black (52).
4-leg wooden frame (ARCH) in ash 2% white (A2), black stained ash (AS) or natural oak (E5).
Fully fabric covered seat shell in one or two colours (two different fabrics from the same fabric family).
Seat shell made of PC/ABS plastic.
Filling: high elastic foam (HR foam).
Models with four legs (ARCA, ARCC) or sledge legs (ARCB, ARCI) are stackable.
Chair with armrest (ARCC) are possible to hang on a table.
Available as bar stool (ARCI) as well.
Accessories: Felt pads.
Material meets approved industry standards and environmental requirements.
Certified by “Möbelfakta” for quality, environmental and Social responsibility.
Tested according to: EN 16139:2013, EN 1728:2012 and EN 1022:2005 level 1 General.


Material main: Plastic
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Leg Material Metal
Material Plastic

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Plastic

All BIM objects are real products from real manufacturers confirmed and approved