We are using cookies to provide our services

By using our services you agree to our use of cookies

EFG Mingle Modular Seating System

Unique ref.: efgmingle
Brand: EFG
Product family: Furniture
Product group: Storage
Date of publishing: 1917-10-20
Edition number: 1
Type: Showcase (model)
Download (13)
EFG Mingle is a multifunctional and modular seating system designed to enhance its surroundings and inspire creative expression. You can shape and build it as you want and the combinations are almost infinite.

- Metal base: chrome (90) or painted in black structure (24)
- Upholstered inside and outside
- In- and outside can be upholstered in different coloured fabric from the same fabric family. See EFG's fabric range and price list
- Module dimensions: see overview
- Table tops in ash white 2% (A2), white laminate (MV)
- Table sizes 570x570, 570x350. Also available with 60 mm hole for cable access
- Power outlet available as accessory
- Eco-labelled according to current industry standards
- Tested in accordance with EN standards for seating. Test methods from: EN 1728: 2012, EN 1022: 2005, EN 16139: 2013 and EN 1021-1
- Designer: KnudsenBergHindenes


Material main: Fabric
Material secondary: Metal
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Chairs, Stools & Benches
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Leg Material Metal
Material Fabric
Seat Height 420

All BIM objects are real products from real manufacturers confirmed and approved