We are using cookies to provide our services

By using our services you agree to our use of cookies

EFG Tab S, Desk

Unique ref.: efgtabs_desk
Brand: EFG
Product family: Furniture
Product group: Screens
Date of publishing: 2017-10-20
Edition number: 1
Type: Object (single object)
Download (9)
EFG Tab S is a sound absorbing desk screen characterized by a clean design and clean lines. EFG Tab S gives you the opportunity to shape the workplace to suit your needs and activities. EFG Tab S is available in screenfabrics. The extensive EFG Tab S collection is available in a variety of sizes to fit your chosen environment.

Available in single colour. The desk screen is mounted under the table top with brackets, 2 or 3 are included dependent on length of screen, lacquered in dark grey metallic structure (26).
The screens fit both on the table's short and long side, but NB on EFG Izi tables the screens can only be mounted on the table's long side.
The screens are available in 8 width: 800, 900, 1000, 1200, 1400, 1600, 1800 and 2000 mm.
Thickness: +/- 45 mm, depending of thickness of the choosen fabric.
Fabric requirement for 1 screen: 800 mm: 1,1 m, 900 mm: 1,2 m, 1000 mm: 1,32 m, 1200 mm: 1,37 m, 1400 mm: 1,53 m, 1600 mm: 1,68 m, 1800 mm: 1,88 m, 2000 mm: 2,3 m.
Guarantee: Five year warranty against defects resulting from faulty design, material or workmanship.
Complies with established criteria for furniture eco-labelling
EFG Tab S fits on the long side on all EFG table tops (workstations) with the exception of Team Pro.
EFG Tab S fits on the short side of all EFG table tops with the exception of Team Pro and EFG Izi.


Material main: Fabric
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Designer EFG Design Team

BIMobject SEEK Properties

Furniture - Acoustics

Name Value
Material Fabric
Type Desk Mounted

All BIM objects are real products from real manufacturers confirmed and approved