We are using cookies to provide our services

By using our services you agree to our use of cookies

EFG Tab S, Wall

Unique ref.: efgtabs_wall
Brand: EFG
Product family: Furniture
Product group: Screens
Date of publishing: 2017-10-20
Edition number: 1
Type: Object (single object)
Download (9)
EFG Tab S is a sound absorbing wall screen characterized by a clean design and clean lines. EFG Tab S gives you the opportunity to shape the workplace to suit your needs and activities. EFG Tab S is available in screenfabrics. The extensive EFG Tab S collection is available in a variety of sizes to fit your chosen environment.

Available in single colour. The wall screen is easily mounted on the wall. Fittings for mounting included.
The screens are available in 7 width: 800, 1000, 1200, 1400, 1600, 1800 and 2000 mm.
Thickness: +/- 45 mm, depending of thickness of the choosen fabric.
Fabric requirement for 1 screen: 800 mm: 1,1 m, 1000 mm: 1,32 m, 1200 mm: 1,37 m, 1400 mm: 1,53 m, 1600 mm: 1,68 m, 1800 mm: 1,88 m, 2000 mm: 2,3 m.
Guarantee: Five year warranty against defects resulting from faulty design, material or workmanship.
Complies with established criteria for furniture eco-labelling


Material main: Fabric
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Furniture - Acoustics
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2.0 Code: PR-31-12
Uniclass 2.0 Description: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 00 00
CSI MasterFormat 2014 Title: Furnishings
OmniClass Number: 23-21 00 00
OmniClass Title: Furnishings, Fixtures and Equipment Products
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands

Architonic

Architonic Additional Information

Architonic Additional Information

Additional links and information from the same product in Architonic

Name Value
Designer EFG Design Team

BIMobject SEEK Properties

Furniture - Acoustics

Name Value
Material Fabric
Type Wall Mounted

All BIM objects are real products from real manufacturers confirmed and approved