Publish your products
Tamponamento esterno/Tramezzature interne Gasbeton® Evolution (λ=0,11 W/mK) - Basic
Tamponamento esterno/Tramezzature interne Gasbeton® Evolution (λ=0,11 W/mK) - Basic
Tamponamento esterno/Tramezzature interne Gasbeton® Evolution (λ=0,11 W/mK) - Basic
Tamponamento esterno/Tramezzature interne Gasbeton® Evolution (λ=0,11 W/mK) - Basic
Tamponamento esterno/Tramezzature interne Gasbeton® Evolution (λ=0,11 W/mK) - Basic
    Gasbeton

    Tamponamento esterno/Tramezzature interne Gasbeton® Evolution (λ=0,11 W/mK) - Basic

    Aerated autoclaved cellular concrete blocks GASBETON® EVOLUTION are an innovative produtct that anticipated today performance in past building, from acoustic, mechanical and fire-resistance standards.They can be used for internal partition walls and for external infill walls, even for structural masonry walls too (in low hazard seismic zones, like 4th Italian seismic zone). With a dry density of 480 kg/m³, aerated autoclaved cellular concrete blocks GASBETON® EVOLUTION offer a dry thermal conductivity equal to 0.11 W/mK, in order to satisfy standard requirements in all climate zones.

    SYNTETIC DESCRIPTION: Cellular concrete, autoclaved cellular concrete, autoclaved aerated concrete, aerated autoclaved cellulare concrete, aerated autoclaved cellular concrete block, thermal insulation, thermal inertia, breathable, soundproofing, fire resistant, light, ecological, green building, recyclable, brick, wall, infill, casing, closure, non structural, partition, partition wall, involucre, casing

    Specification
    • SPECIFICATION:
      Non structural partition (or infill) wall made with autoclaved aerated concrete (AAC) blocks GASBETON EVOLUTION produced by Ekoru s.r.l., with CE marking, in CAT I, compliant with the standard UNI EN 771-4, nominal density 480 kg/m3, dry thermal conductivity λ_10,dry 0,110 W/mK, various depths, lenght 625 mm, height 250 mm, with or without vertical joints; the product has to be connected horizontally with a specific adhesive mortar INCOLLARASA, with guaranteed performance on a thin layer T type, with compressive strenght M5 or M10 (spread with a suitable CAZZUOLA DENTATA GASBETON - toothet trowel GASBETON). These walls should be plastered with GASBETON MULTICEM or smoothed internally with INCOLLARASA, by positioning of a plastic holder mesh and finish with GASBETON MULTIRASO indoor or outdoor. 

      CELLULAR CONCRETE BLOCK PROPERTIES:
      • Depth: 5/8/10/12/15/20/24/30/36/40 cm
      • Height: 25 cm
      • Length: 62,5 cm
      • Dry mass density block: 480 kg/m3
      • Dry thermal conductivity λ10dry: 0.110 W/mK
      • vapor diffusion coefficient µ = 5 (dry field) ÷ 10 (wet field)
      • Stationary thermal transmittance U: 1,601/1,114/0,927/0,793/0,652/0,503/0,425/0,345/0,29/0,263 W/mqK
      • Noise reduction Rw: -/37,9/39,7/41,3/43,4/46,3/48,3/50,3/52/53 dB
      • Fire resistance REl 240 (30-40 cm) / REI180 (24 cm) / EI240 (10-20 cm) / EI120 (8 cm)
      • reaction to fire Euroclass A1

    Technical specification
    • Unique ref.Gasbeton-Evolution-Basic
    • Product familyAutoclaved Aerated Concrete (AAC) masonry
    • Product groupExternal Walls
    • TypeObject (single object)
    • Date of publishing2019-03-27
    • Edition number1
    Related
    • Material mainAutoclaved aerated concrete
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWalls - Other Walls
    • IFC classificationWall
    • UNSPSC nameBlocks
    • UNSPSC code301315
    • Uniclass 2015 CodePr_20_93_52_05
    • Uniclass 2015 DescriptionAutoclaved aerated concrete (AAC) blocks
    • CSI MasterFormat 2014 Code04 22 26
    • CSI MasterFormat 2014 TitleAutoclaved Aerated Concrete Unit Masonry
    • OmniClass Number23-15 15 21
    • OmniClass TitleWall Blocks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City