Publish your products
Blocchi Gasbeton® IDRO
Blocchi Gasbeton® IDRO
Blocchi Gasbeton® IDRO
Blocchi Gasbeton® IDRO
    Gasbeton

    Blocchi Gasbeton® IDRO

    By the necessity of reducing thermal bridges and rising damp at the base of standard masonry walls borns the the new aerated autoclaved cellular concrete block (AAC) GASBETON IDRO.

    Beyond the excellent thermal insulation capacity and high compression resistance, this product offers much lower water absorption values, compared to standard blocks. This can be possible thanks to special idrophobic agents spread evenly distributed through the volume of the block.
    Autoclaved aerated cellular concrete (AAC) IDRO blocks are ideal for the realization of the first of blocks at the base of standard masonry and GASBETON® walls, for reducing rising damp and linear thermal bridges. They can be used for partition walls or infill walls. They're useful, for example, at basement, at ground floor and in each situation where there's the risk of water stagnation (like balconies or terraces).

    SYNTETIC DESCRIPTION:
    Cellular concrete, autoclaved cellular concrete, autoclaved aerated concrete, aerated autoclaved cellulare concrete, aerated autoclaved cellular concrete block, thermal insulation, thermal inertia, breathable, soundproofing, fire resistant, light, ecological, green building, recyclable, brick, wall, infill, casing, closure, structural, non structural, partition, partition wall, involucre, casing, thermal cut, idrophobic

    Specification
    • SPECIFICATION:
      Execution of thermal cut, reduction of rising damp and water infiltration at the base of load-bearing masonry walls and non-structural walls (made of aerated autoclaved cellular concrete (AAC) or bricks) using  autoclaved aerated cellular concrete blocks (AAC) GASBETON EVOLUTION IDRO or GASBETON SYSMIC IDRO. These blocks are produced by Ekoru s.r.l., with CE maring, in CAT I, compliant with the standard UNI EN 771-4, nominal density respectively of 480 kg/m3 and 580 kg/m3, dry thermal conductivity λ_10,dry 0.110 W/mK and 0.130 W/mK, various depths, lenght 625 mm, height 250 mm, without vertical joints; the product has to be connected horizontally with a specific adhesive mortar INCOLLARASA, with guaranteed performance on a thin layer T type, with compressive strenght M5 or M10 (spread with a suitable CAZZUOLA DENTATA GASBETON - toothet trowel GASBETON). These walls should be plastered with GASBETON MULTICEM or smoothed internally with INCOLLARASA, by positioning of a plastic holder mesh and finish with GASBETON MULTIRASO indoor or outdoor. 

      CELLULAR CONCRETE BLOCK PROPERTIES:
      • Depth: 20/24/30/36/40 cm (EVOLUTION); 24/30 cm (SYSMIC)
      • Height: 25 cm
      • Length: 62,5 cm
      • Dry mass density block: 480 kg/mc (EVOLUTION); 580 kg/mc (SYSMIC)
      • Dry thermal conductivity λ10dry: 0,110 W/mK (EVOLUTION); 0,130 W/mK (SYSMIC)
      • vapor diffusion coefficient µ = 5 (dry field) ÷ 10 (wet field)
      • Stationary thermal transmittance U: 0,503/0,425/0,345/0,29/0,263 W/mqK (EVOLUTION); 0,496/0,404 W/mqK (SYSMIC)
      • Noise reduction Rw: 46,3/48,3/50,3/52/53 dB (EVOLUTION); 50/52 dB (SYSMIC)
      • Fire resistance REI 240 (30-40 cm) / REI180 (24 cm) / EI 180 (20 cm)
      • reaction to fire Euroclass A1

    Technical specification
    • Unique ref.Gasbeton-IDRO
    • Product familyAutoclaved Aerated Concrete (AAC) masonry
    • Product groupExternal/Internal Walls
    • TypeBuilding Material
    • Date of publishing2019-06-03
    • Edition number1
    • Width (mm)625
    Related
    • Material mainAutoclaved aerated concrete
    • Material secondaryPlaster
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryBuilding Materials - Bricks & Blocks
    • IFC classificationBlock
    • UNSPSC nameBlocks
    • UNSPSC code301315
    • Uniclass 2015 CodePr_20_93_52_05
    • Uniclass 2015 DescriptionAutoclaved aerated concrete (AAC) blocks
    • CSI MasterFormat 2014 Code04 22 26
    • CSI MasterFormat 2014 TitleAutoclaved Aerated Concrete Unit Masonry
    • OmniClass Number23-15 15 21
    • OmniClass TitleWall Blocks

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City