We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Blocchi canaletta Gasbeton® Evolution

Unique ref.: Gasbeton-Evolution-Canalette
Brand: Gasbeton
Product family: Autoclaved Aerated Concrete (AAC) masonry
Product group: horizontal Reinforcement Blocks
Width (mm): 600
Height (mm): 250
Date of publishing: 2019-03-27
Edition number: 1
Type: Object (single object)
Download (1)

Aerated autoclaved cellular concrete (AAC) blocks “GASBETON EVOLUTION CANALETTE” are special elements for masonry, having a form of a rectangular parallelepiped, white, smooth, having a "U" section, industrially produced, usable for the execution of load-bearing architraves or as a formwork for construction of curbs/joists in reinforced concrete of section 100 x 190 mm.

SYNTETIC DESCRIPTION:
AAC, cellular concrete, autoclaved cellular concrete, autoclaved aerated concrete, aerated autoclaved cellulare concrete, aerated autoclaved cellular concrete block, aerated autoclaved cellular concrete special block, thermal insulation, thermal inertia, breathable, soundproofing, fire resistant, light, ecological, green building, recyclable, brick, wall, joist, curb, architraves.

SPECIFICATION:
Execution of load-bearing architraves or horizontal stiffeners of GASBETON walls, made of special "U" -shaped autoclaved aerated cellular concrete (AAC) blocks “GASBETON EVOLUTION CANALETTA BLOCKS”, to be used also as permanent formwork for the realization of R.C. curbs / joists of section 100 x 190 mm., produced by Ekoru srl, with CE marking in Category I in compliance with UNI EN 771-4, nominal density 480 kg/m3, thermal conductivity of the full portion of block λ10dry 0.110 W/mK, fire resistance EI 180, length 600 mm, height 250 mm, without tapping on vertical faces, to be joined horizontally and vertically with specific "INCOLLARASA" adhesive mortar.


Material main: Autoclaved aerated concrete
Material secondary:
Designed in: Italy
Manufactured in: Italy

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Wall
UNSPSC name: Blocks
UNSPSC code: 301315
Uniclass 1.4 Code: L32232
Uniclass 1.4 Description: Aerated concrete blocks
Uniclass 2.0 Code: PR-80-50-05
Uniclass 2.0 Description: Autoclaved Aerated Concrete (Aac) Blocks
Uniclass 2015 Code: Pr_20_93_52_05
Uniclass 2015 Description: Autoclaved aerated concrete (AAC) blocks
NBS Reference Code: 80-50-05
NBS Reference Description: Autoclaved Aerated Concrete (Aac) Blocks
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass Number: 23-15 15 21
OmniClass Title: Wall Blocks
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Material Gasbeton

All BIM objects are real products from real manufacturers confirmed and approved