Publish your products
Exterior door BERG 160 Argent
Exterior door BERG 160 Argent
Exterior door BERG 160 Argent

    Exterior door BERG 160 Argent

    3.4 out of 5 stars3.4(5 reviews)

    Exterior doors with real stone create a striking impression of a modern entrance. The surface has a thin layer of slate stone that is unique to each door. The surfaces are durable, weather resistant and available in 3 different types of stone. Insulation, U-value, stability and other performance as well as guarantees are as good as on our other range of exterior doors.

    ARGENT creates a feeling of natural stone with a lot of life and movement. The surface glows metallically and has elements of rusty tones. With an exterior door from the Berg 160 series, the natural choice of material is accentuated, which creates a powerful entrance.

    Specification
    • U-value: 0.73W/(m²K) (down to 0,58W/(m²K) available)

      Air permeability: 4

      Acoustic performance dB(Rw): 30dB (42dB available)

      Water tightness: 7B

      Resistance to wind load: C3

    Technical specification
    • Unique ref.ekstrands-exterior-door-berg-160-argent
    • Product familyDoors
    • Product groupBerg 160
    • TypeObject (single object)
    • Date of publishing2021-02-18
    • Edition number1
    Related
    • Material mainWood
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryDoors - Sets

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Norway
    Sweden