We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Stone Veneer - CoastalReef

Unique ref.: eldorado-stone-coastalreef
Brand: Eldorado Stone
Product family: Stone Veneer
Product group: Stone
Date of publishing: 2016-05-20
Edition number: 1
Type: Object (single object)
Download (13)
The Most Believable Architectural Stone Veneer.

For over 45 years our artisans have been hand crafting authentic products that not only elevate quality and design, but also attainability.

Presenting the ocean-worn accents of coral, CoastalReef is a precision cut stone available in lengths of 4" to 16" and heights of 4" to 12". Its deeply faceted texture makes for a naturally beautiful range of color. CoastalReef’s color palettes are culled from coral’s organic blends of pearl and ecru.


Material main: Concrete
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Cladding
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved