We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Stone Veneer - Cut Coarse Stone

Unique ref.: eldorado-stone-cut-coarse-stone
Brand: Eldorado Stone
Product family: Stone Veneer
Product group: Stone
Date of publishing: 2016-05-20
Edition number: 1
Type: Object (single object)
Download (13)
The Most Believable Architectural Stone Veneer.

For over 45 years our artisans have been hand crafting authentic products that not only elevate quality and design, but also attainability.

Cut Coarse Stone is reminiscent of a saw-cut Turkish Limestone. The highly textural and yet contemporary linear-style installs with a clean, dry-stack application. This stone is the perfect scale for an efficient installation, appealing to both commercial and residential exteriors and interiors. The stones include three different heights of 3", 6" and 9" and various lengths from 12" to 24". The muted color palette is indicative of natural limestone.


Material main: Concrete
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Cladding
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved