We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Brick Veneer - RomaBrick

Unique ref.: eldorado-stone-roma-brick
Brand: Eldorado Stone
Product family: Brick Veneer
Product group: Brick
Date of publishing: 2016-05-20
Edition number: 1
Type: Object (single object)
Download (3)
Eldorado Brick. A Chunk of History.

Molded from centuries-old European dwellings, every Eldorado Brick has distinct earthen textures, irregular size dimensions, subtle color blends, and Old-World charm. With the ability to make you feel as if you have been transported to another time, the selection of Eldorado Brick brings the warmth and intrigue of history to any space.

Evocative of ancient Rome, RomaBrick is a wider-proportioned profile. The irregular shape projects enormous visual interest. With a slightly thicker form, RomaBrick offers excellent opportunity for blending with other Eldorado Stone profiles. RomaBrick varies in length from 9" to 10.25" and 1.5" to 2" in height.




Material main: Concrete
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Building Materials - Bricks & Blocks
This product is available in:
North America
  • Canada
  • United States

BIMobject®