Publish your products
Electrolux BI Coffee machine 46*60 Seamless Black/Stainless steel with antifingerprint
Electrolux

Electrolux BI Coffee machine 46*60 Seamless Black/Stainless steel with antifingerprint

4.5 out of 5 stars4.5(10 reviews)
Seamless design in your kitchen By chosing a Built-In Electrolux Seamless design Coffee Machine (46 cm * 60 cm, Colour : Black/Stainless Steel) you have the possibility to combine it with other Electrolux Seamless design appliances of same colour and maintain a seamless design in your kitchen. Your at-home barista You can enjoy delicious coffee from the comfort of your own home with the 900 Coffee Machine. Easily prepare everything from espresso to cappuccino – just select a type of coffee and the machine will do the rest with barista-level perfection. Electrolux Design We design Electrolux products to be both innovative and intuitive that seamlessly integrate into the daily lives of our consumers. Several Electrolux appliances have received iF Design and Red dot design awards for their innovative product designs. Several AEG appliances have received IF Design and Red dot design awards for their innovative product designs.
Specification
  • EBC65X 942401552 EBC65X 942401552 KBC65X 942401550 KBC65X 942401550 KBC65X 942401550
Technical specification
  • Unique ref.Electrolux_BI_Coffee-machine_46-60-Seamless-Black-Stainless-steel-with-antifingerprint
  • Product familyCoffee Machine
  • Product groupBuilt In Coffee Machine
  • TypeObject (single object)
  • Date of publishing2019-05-02
  • Edition number1
  • Height (mm)455
  • Width (mm)595
  • Depth (mm)361
Related
  • Material mainStainless steel
  • Weight Net (Kg)23
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationObject
  • CSI MasterFormat 2014 Code11 30 13.13
  • CSI MasterFormat 2014 TitleResidential Kitchen Appliances

Region availability

Europe
Czech Republic
Latvia
Ukraine