Unique ref.: | Electrolux_FI_Washer |
---|---|
Brand: | Electrolux |
Product family: | Washer |
Product group: | Fully Integrated Washher |
Date of publishing: | 2019-06-11 |
Edition number: | 1 |
Type: | Object (single object) |
Model ID and PNC Codes
EW7F447WI 914580213 , EW7F348SI 914580009 , EW7F447WI 914580213 , EW7F1474BI 914580217 , EW7F447WI 914580213 , EW7F447WI 914580213 , EWG147410W 914528133 , EW7F3846OF 914580008 , EW7F4722NF 914580208 , EW7F348SI 914580009 , EW7F3R48SI 914580010 , EWG147540W 914528242 , EW7F348SI 914580009 , EW7F348SI 914580009 , EW7F3846OF 914580008 , EW7F4722NF 914580208 , E774F402BI 914580200 , E772F402BI 914580202 , E784F303BI 914580000 , EW7F3R48SI 914580010
Product url: | https://www.electrolux.co.uk/laundry/laundry/washing-machines/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/electrolux/product/electrolux_fi_washer
Material main: | Stainless steel |
---|---|
Material secondary: | Plastic |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Appliances |
---|---|
IFC classification: | Object |
Uniclass 2.0 Code: | PR-31-47 |
Uniclass 2.0 Description: | Laundry Washers And Dryers |
Uniclass 2015 Code: | Pr_40_70_47 |
Uniclass 2015 Description: | Laundry washers and driers |
NBS Reference Code: | 31-47 |
NBS Reference Description: | Laundry Washers And Dryers |
OmniClass Number: | 23-21 23 53 11 |
OmniClass Title: | Residential Front Loading Laundry Washers |
Name | Value |
---|---|
Application | Washer |
Depth | 540 | 544 |
Height | 819 ; 820 mm |
Width | 596 mm |
All BIM objects are real products from real manufacturers confirmed and approved