Set your location and language to prioritise localised information. Continue
Stainless Steel Stove Floor with glass table, triple Flamengo - Bivolt

Stainless Steel Stove Floor with glass table, triple Flamengo - Bivolt

The Electrolux 76USV Triple Flame Glass Table Stainless Steel Stove has individual grills that, in addition to ensuring a modern design, allow you to maintain optimal cleanliness so that the appliance remains always new, enhancing the environment. The triple-burner burner on this glass-table cooker lets you prepare your recipes much faster, without losing nutrients and food characteristics, and is guaranteed to have higher quality meals. The Electrolux 76USV cooker has a full glass oven door, which improves the visibility of its interior, allowing real-time monitoring of recipes. With regard to safety, this 5-burner stove surpasses it because it has a gas shut-off system that shuts off the supply if the oven flame goes out. The triple glazing allows the heat to be effectively insulated from the outside of the stove, preventing accidents during use. This feature also assists in better cooking of food, bringing you much more enjoyment of your meals. Tempered glass table Modern design with superior workmanship. Easy cleaning, smooth surfaces and few cutouts. (1) Triple Flame Burner, (1) Fast and (3) Semi-Fast Guaranteed power, provides faster food preparation. Matte steel individual grids More stability for your cookware. In addition to durability and resistance. Full Glass Door Improves visibility inside the oven so you can follow your recipes more easily. Sealed burners Does not allow waste to enter the stove. Removable oven inner glass The only one with removable glass in its category, making cleaning easy in your daily life.
Specification
  • Automatic Lighting: Yes Removable Buttons: Yes Double Oven: No Self-leaning Oven: No Glass Table: Yes Adjustable Feet: Yes Oven Shelves: Doubles and sliders: Clock: No System: Gas Gas Block System: Yes Removable Stove Cover: No Timer: No Type of Oven: Yesples Security Lock: No Triple Flame: Yes Removable Oven Internal Glass: Yes Cold Door: Yes Removable Stove Cover: No Waste Collector Tray: No Handles Material: Steel Rear Thermal Protection: Yes First free conversion GLP to GNV: Yes Free installation: No Product Warranty: 1 year Model: 76USV Commercial Code: 33059VBA088 EAN-13: 7909569000496 Side Finish: Silver Front Finishing: Metal Fixed Frot Energy Classification: A Packed Product Dimensions (Height x Width x Depth): 98,5 x 79,5 x 72 cm Gross Weight: 45,5 kg Weight: 44 Kg Voltage: Bivolt Dimensions (Height x Width x Depth): 96,5 x 76,2 x 68 cm Color: Silver Type: 5-burner floor Height: 96,5 cm Width: 76,2 cm Depth: 68 cm Type of Gas: GLP Maximum Electric Power (W):25 Current (A): 0,20/0,11 Lamp Power (W): 25 Package Content: Cooker, Manual and Labels
Technical specification
  • Unique ref.76USV
  • Product familyAppliances
  • Product groupStove Floors
  • TypeObject (single object)
  • Date of publishing2019-10-11
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationElectric Appliance
  • CSI MasterFormat 2014 Code10 35 00
  • CSI MasterFormat 2014 TitleStoves
  • OmniClass Number23-21 23 23 25 11
  • OmniClass TitleResidential Stoves

Region availability

South America
Brazil