Publish your products
Pro series black island hood
Pro series black island hood
Pro series black island hood
Pro series black island hood

    Pro series black island hood

    4.6 out of 5 stars4.6(10 reviews)

    Electrolux Pro Series follows sophisticated design trends with lots of charm and style.

    This product collection features elegance in every detail by using black glass, light gold details, white led touch panels that highlight craftsmanship.

    For a good interior design, Pro Series represents the style you need.

    The Electrolux Island Cooker Hood offers very good operating capacity, with a very robust Baffle filter, with a design that provides better air flow and that stays clean for longer.

    Easier to clean and can even be taken to the dishwasher.

    This island hood comes with a touch panel in white led for greater ease of use and cleaning, as well as LED lighting to facilitate handling during cooking, for greater safety and control.

    It has 3 fan speeds and timer function for automatic shutdown.

    The carbon filter replacement indicator makes it easy to identify the need of replacement

    With dual function: hood and scrubber. You can choose at the time of installation, giving more alternatives and operation functionality. A modern island hood, which will assist in your routine.

    LED lights: LED lighting to assist you while cooking, for more security and control.
    Touch panel, in blue led for easier use and cleaning Total sophistication.
    Baffle filter, robust, designed for better air flow, keeping it clean for longer. Easy cleaning and can be taken to the dishwasher.
    Timer and fan speed, There are 3 suction speeds, and a timer for automatic shutdown. More security and control.
    Charcoal filter replacement indicator, Indicates the end of the life of the activated carbon filter. So you know when you need to make the switch.
    Hood or scrubber There are two ways to use it for your choice: Extractor hood (hood), or recirculator (scrubber), at the time of installation.

    Specification
    • Finish Matte black paint, black glass front panel with Pro Series print
      Height (packed) (mm) 310
      Height (mm) 310
      Consumption (Kw) n / a
      Package Contents 1 Hood; 2 Activated Carbon Filters; Manuals
      Controls Debugger Function; Extractor hood function; Activated carbon filter; Aluminum filter
      Color Black
      Electric Current (A) 2,8
      EAN 13 (127V) 7909569001639
      EAN 13 (220V) 7909569001646
      Filter Activated carbon filter + aluminum filter
      Frequency (Hz) 60
      Debugger Function Yes
      Hood function Yes
      Recessed Lighting Yes
      Filter Saturation Indicator Yes
      Free Installation No
      Width (packed) (mm) 900
      Width (mm) 900
      Operation Indicator Light Yes
      Air Capture Mask No
      Model (code) 90CIV
      Blue Touch panel No
      Gross weight (kg) 35.6
      Net weight (kg) 31.2
      Power (W) 276
      Engine power (W) 270
      Power of each lamp (W) 1.5
      Depth (packed) (mm) 623
      Depth (mm) 623
      Number of lamps 4
      Number of engines 1
      Height Regulator Yes
      SKU (Commercial code) 127v 29909PBI135
      SKU (Commercial code) 220v 29909PBI235
      Voltage (V) 127 or 220
      Type Island Hood
      Free flow (m3 / h) 1040
      Maximum Flow (m3h) 650
      Engine speeds 3

    Technical specification
    • Unique ref.90CIV
    • Product familyAppliances
    • Product groupHoods
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    • Height (mm)310
    • Width (mm)900
    • Depth (mm)623
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)31.2
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000655
    • ETIM NameCooker hood
    • Uniclass 2015 CodePr_60_65_94
    • Uniclass 2015 DescriptionVentilation hoods and extract points
    • CSI MasterFormat 2014 Code23 38 13
    • CSI MasterFormat 2014 TitleCommercial-Kitchen Hoods
    • OmniClass Number23-21 23 43 11
    • OmniClass TitleResidential Range Hoods

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit