Publish your products
Black Retractable Range Hood 60cm
Black Retractable Range Hood 60cm
Black Retractable Range Hood 60cm
Black Retractable Range Hood 60cm
Black Retractable Range Hood 60cm
Black Retractable Range Hood 60cm
Black Retractable Range Hood 60cm
Black Retractable Range Hood 60cm

    Black Retractable Range Hood 60cm

    4.5 out of 5 stars4.5(13 reviews)

    Improve the air quality of your kitchen with BLACK RETRACTABLE RANGE HOOD 60CM – DE6RP, perfect for small spaces. Its flexibility allows install as purifier or exhaust fan, due to its multifunction.

    It counts on two types of filter: aluminum removable filters for fat, which can be washed in a dishwasher, and activated charcoal filters that keeps your kitchen away from unwanted smell. Built-in LED lights give you full visibility while saving energy.

    It relies on 320m²/h suction power to keep your kitchen environment clean, nice and beautiful with a modern glass finishing. It is recommended for 4 burner stoves for best performance.

    Retractable and compact design: powerful and efficient, ideal for small spaces

    Multifunctional: Flexible installation allows install as purifier or exhaust fan Double Filtering: aluminum reusable and washable filters for fat particles and activated charcoal to avoid smells.

    Built-in LED lights: visible and economic

    High suction power: 320m³/h to keep smells away.

    2 Speeds: adjust it according to your need.

    Glass finishing: resistant and sophisticated

    Ideal for 4 burner stoves.

    Specification
    • Finishing: Glass
      Height (packed) (mm): 390
      Height (mm): 215
      Controls: mechanical
      Color: Bacl
      Electric Current (A): 0.7
      EAN: 13 7909569403358
      Filter: Aluminum Filter and Activated Carbon Filter
      Frequency (Hz): 60
      Purifier Function: Yes
      Exhaust function: Yes
      Warranty: 12 Months
      Lighting: Yes
      Free Installation: No
      Width (packed) (mm): 640
      Width (mm): 600
      Operation Indicator Light: No
      Model (code): DE6RP
      Noise Level: 55 dB
      Touch Panel: No
      Gross weight (kg): 7.8
      Net weight (kg): 6.4
      PNC: 946521606
      Power (W): 84
      Motor power (W): 80
      Depth (packed) (mm): 298
      Depth (mm): 303
      Number of Lamps: 2
      Number of engines: 1
      SKU (Commercial Code): 29609DBA135
      Voltage (V): 127
      Type: Rage hood
      Type Lighting: LED
      Free flow (m3/h): 320
      Maximum Flow (m3h): 320
      Engine Speeds: 2

    Technical specification
    • Unique ref.DE6RP
    • Product familyAppliances
    • Product groupHoods
    • TypeObject (single object)
    • Date of publishing2021-10-20
    • Edition number1
    • Height (mm)215
    • Width (mm)600
    • Depth (mm)303
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)6.4
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000655
    • ETIM NameCooker hood
    • Uniclass 2015 CodePr_60_65_94
    • Uniclass 2015 DescriptionVentilation hoods and extract points
    • OmniClass Number23-21 23 43 11
    • OmniClass TitleResidential Range Hoods

    Region availability

    South America
    Brazil