Selecting the location and language will prioritise localised information. Continue
Pro series frost free multidoor fridge

Pro series frost free multidoor fridge

Electrolux Pro Series follows sophisticated design trends with lots of charm and style.

This product collection features elegance in every detail by using black glass, light gold details, white led touch panels that highlight craftsmanship.

For a good interior design, Pro Series represents the style you need.

This Electrolux Refrigerator will be an excellent ally in your daily life. With Inverter technology, the Frost Free Refrigerator consumes less energy and has less temperature variation, providing better food preservation.

It has an ice and water dispenser on the door, providing filtered water, cubed or crushed ice with ease, with no need to open the refrigerator door.

With shelves that help to store food with a retractable slide system in the door, with a lot of flexibility to use the internal space.

Its HortiNatura drawer preserves your vegetables for up to 60% longer *, compared to an ordinary drawer. It is a Refrigerator that will meet all your needs.
* Test measured on green leaves

Ice and water dispenser at the door Filtered water, cubed or crushed ice at all times for you, with no need to open the refrigerator door.
HortiNatura drawer: Preserves vegetables for up to 60% * longer than ordinary drawers. * Test measured on green leaves.
Fast Adapt: shelves sliding against the door, with flexibility to adapt the space to different sizes of packages and items.
White led touch panel with several turbo functions, party, holidays, drink express. Control your refrigerator for several occasions and always have the correct temperature for each use.
Asymmetric doors Greater flexibility and organization to access the refrigerator.

Specification
  • Door Finish Glass
    Water at the Door Yes
    Door Open Alarm Yes
    Height (packed) (mm) 1922
    Unpacked Height (mm) 1900
    Freezer Gross Capacity (l) 228
    Gross Refrigerator Capacity (L) 394
    Freezing capacity (Kg / 24h) 9,5
    Water Dispenser Capacity Yes
    Net Capacity Freezer (l) 196
    Liq capacity. Refrigerator (L) 342
    Total Gross Capacity (L) 622
    Total Storage Capacity (L) 538
    Egg Basket Yes
    Energy Rating A
    Quick Freeze Compartment Yes
    Extra Cold Compartment No
    Consumption (Kw) 69
    Package Contents EPS packaging, LDPE plastic bag
    Door Color Black
    Cabinet Color Black
    Automatic Defrost Yes
    Deodorizer Yes
    EAN 13 (127V) 7896584099072
    EAN 13 (220V) 7896584099089
    Frequency (Hz) 60
    Warranty 12 Months
    External Drawers No
    Ice on the Door Yes
    Home Bar No
    Indoor Lighting Yes
    Free Installation No
    Width (packed) (mm) 870
    Unpacked Width (mm) 835
    Automatic Ice Machine Yes
    Shelf Material Tempered glass
    Model (code) DM86V
    Digital Panel Yes
    Leveling feet Yes
    Weight (Kg) 133.4
    Packed Weight (kg) 135.4
    Can Holder No
    Dairy Holder No
    Reversible Door No
    Tempered Glass Shelves Yes
    Door Shelves Yes
    Adjustable Shelves Yes
    Removable Shelves Yes
    Depth (packed) (mm) 823
    Unpacked Depth (mm) 795
    Handles No
    Number of Doors 3
    Ice Storage Container Yes
    Casters Yes
    Procel Seal Yes
    Bottle Separator Yes
    Frost Free Inverter System
    SKU (Commercial code) 127v 02607FBA135
    SKU (Commercial code) 220v 02607FBA235
    Technology Frost Free
    Freezer temperature (ºC) -18
    Maximum conservation time without energy (h) 15
    Voltage (V) 127 or 220
    Timer no
    Type French door
    Type of defrost AUTOMATIC
    Total Shelves In the refrigerator: 2 fixed glass with plastic frame + 1 retractable glass with plastic frame. ; On the refrigerator door: 4 fixed; 3 on the left door and 1 on the right .; At the freezer door: 2 fixed (drink express space).

Technical specification
  • Unique ref.DM86V
  • Collection setAppliances
  • CollectionRefrigerators
  • TypeObject (single object)
  • Date of publishing2021-05-28
  • Edition number1
  • Height (mm)1900
  • Width (mm)835
  • Depth (mm)795
Related
  • Material mainSteel
  • Weight Net (Kg)133.4
Classification
  • BIMobject CategoryElectronics - Appliances
  • IFC classificationFlow Terminal
  • Uniclass 2015 CodePr_40_70_31_72
  • Uniclass 2015 DescriptionRefrigerators
  • OmniClass TitleResidential Refrigerators And Freezers
  • OmniClass Number23-21 23 33

Region availability

South America
Brazil