Publish your products
Electrolux Black Efficient 4-burner Stove with Glass Table, PerfectCook and VaporBake (FE4GP)
Electrolux Black Efficient 4-burner Stove with Glass Table, PerfectCook and VaporBake (FE4GP)
Electrolux Black Efficient 4-burner Stove with Glass Table, PerfectCook and VaporBake (FE4GP)
Electrolux Black Efficient 4-burner Stove with Glass Table, PerfectCook and VaporBake (FE4GP)
Electrolux Black Efficient 4-burner Stove with Glass Table, PerfectCook and VaporBake (FE4GP)
Electrolux Black Efficient 4-burner Stove with Glass Table, PerfectCook and VaporBake (FE4GP)

    Electrolux Black Efficient 4-burner Stove with Glass Table, PerfectCook and VaporBake (FE4GP)

    4.9 out of 5 stars4.9(17 reviews)

    The Electrolux 4-Burner Stove with PerfectCook Black (FE4GP) makes your recipes look amazing, as well as making your kitchen more modern.

    The new Electrolux 4-burner stove with PerfectCook Black (FE4GP) allows for less effort when cooking.

    The oven is equipped with Exclusive PerfectCook Technology, which through a Sealed Cavity offers better thermal insulation through a structure with rounded corners, which retains all the temperature inside the oven.

    This technology reduces cooking time by up to 27%¹.

    To make your recipes even tastier, you can choose to cook with VaporBake® and achieve up to a twofold improvement² in the appearance, crispiness, texture and flavor of pasta and bread.

    And when you just need to heat up your dishes, simply use Steam Regenerate, which preserves the flavor and aroma of the food without drying it out.

    To speed up the preparation of your great recipes, our new stove has the Triple Flame, which makes your recipes more homogeneous and tasty.

    The surface of the Tempered Glass Table has a modern design that makes your kitchen more beautiful, as well as being very resistant. What's more, the stove comes with a 2-year warranty² when you register it on our website.

    The oven capacity of 72.6 liters not only provides more internal space, but also has a full glass door that allows you to follow your recipes with greater visibility, without having to open the oven door!

    The removable inner oven glass can be easily removed to ensure effortless, thorough cleaning of your oven.

    The oven also features FastClean Technology, a coating that prevents dirt from penetrating, allowing grease and food residue to be removed effortlessly, with a 2-year guarantee³.

    1. Results obtained in internal tests on stoves with PerfectCook compared to Electrolux stoves without sealed cavity.
    2. Results obtained in internal tests on the FE5IB model with VaporBake® function compared to Electrolux stoves/ovens without the same function.
    3. Only the Glass Table is guaranteed for 2 years against stains, chips and fractures, provided that the consumer registers the product within 3 months of the invoice being issued on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual.
    4. Only the FastClean coating is guaranteed for 2 years against stains, chips and fractures, provided the consumer registers the product within 3 months of the invoice being issued, on the Electrolux website. The 1st year warranty does not require registration. Find out more about how to register your product in the Product Manual
    Specification
    • PerfectCook Technology (Sealed Cavity):

      Offers greater temperature control with less heat loss, reducing food cooking time by up to 27%¹

      VaporBake:

      Steam cooking that improves crispiness, texture and flavor in pasta and breads by up to 2x².

      Steam Regenerate:

      Reheat your dishes with steam and preserve the flavor and aroma of food without drying it out.

      Triple flame:

      More power and speed when preparing your recipes. Makes recipes more homogeneous and tasty.

      Tempered Glass Table:

      Robust, modern and resistant design. Register your product and get a 2-year guarantee² on the glass tabletop.

      Oven Capacity and Full Glass Door:

      Better visibility of the inside of the oven so you can follow the preparation of your recipes without having to open the oven door.

      Removable inner oven glass:

      Effortlessly remove the inner oven glass for more thorough cleaning.

      FastClean technology:

      Oven with a coating that prevents grease build-up and makes it easier to remove stains, as well as rounded corners and no gaps that make day-to-day cleaning easier, with a 2-year guarantee*.

      2 shelves in the oven:

      It has a manual shelf and a self-sliding shelf that make it easy to remove food from the oven with practicality and safety.

      Sealed burners and removable knobs:

      Sealed burners and removable knobs for less effort when cleaning the stove

      Individual grids:

      Individual grids to facilitate cleaning and guarantee more stability when preparing your recipes with a robust design.

      Automatic ignition:

      Quick, easy and safe ignition.

      Oven light:

      Comes with a light bulb that makes it easy to see inside the oven.

    Technical specification
    • Unique ref.FE4GP
    • Product familyAppliances
    • Product groupStove Floors
    • TypeObject (single object)
    • Date of publishing2024-08-17
    • Edition number1
    • Height (mm)970
    • Width (mm)760
    • Depth (mm)650
    Related
    • Weight Net (Kg)31.5
    Classification
    • BIMobject CategoryKitchen - Appliances
    • OmniClass Number23-21 23 23 25
    • OmniClass TitleResidential Ovens and Stoves

    Region availability

    South America
    Brazil