Publish your products
Electrolux Stainless Steel Frost Free Bottom Freezer 488L IB55S Refrigerator
Electrolux Stainless Steel Frost Free Bottom Freezer 488L IB55S Refrigerator
Electrolux Stainless Steel Frost Free Bottom Freezer 488L IB55S Refrigerator
Electrolux Stainless Steel Frost Free Bottom Freezer 488L IB55S Refrigerator
Electrolux Stainless Steel Frost Free Bottom Freezer 488L IB55S Refrigerator

    Electrolux Stainless Steel Frost Free Bottom Freezer 488L IB55S Refrigerator

    4.8 out of 5 stars4.8(16 reviews)

    Now available in stainless steel finishing to modernize your kitchen even more, he Electrolux Inverse Experience Refrigerator with Fresh&Flex 488L has the technology and functions needed to make your ingredients last for longer, avoiding food waste.

    The Fresh Flex drawer enables you to adjust the temperature specifically for each food and drink. The Meat & Fish function preserves original taste, softness and up to 99% of the protein of meats.

    The AutoSense technology uses Artificial Intelligence to control temperature efficiently to extend your food’s freshness for up to 30%¹.

    This is an exclusive Electrolux technology, designed to learn your usage patterns and adjust power usage accordingly. In moments the door is open more often the power is increased to keep the temperature right. It also reduces energy usage, stabilizes temperature and reduces noise in moments you use it less, like at night or when you are traveling.

    The Inverter Technology keeps temperature stable, saving up to 42% of electricity, making sure your ingredients stay fresh for longer while using less energy.

    The Electrolux Refrigerator also features FoodControl, which helps you keep track of the expiration date of your ingredients, so you can consume fresh food and avoid waste.

    HortiFruti drawer is designed to preserve the freshness of fruits and vegetables for longer.

    IceMax is the easy way to have ice cubes at all times. Its compartment is easy to refill and avoids spillage. It also prevents odors from the freezer to contamine your ice. Use IceStock for increased ice cubes storage.

    The odors caused by bacteria are eliminated 9x faster with the TasteGuard system. This keeps your refrigerator fresh, hygienic and safe.

    FastAdapt maximizes the 488L capacity of the refrigerator. This system enables you to create up to 80 internal settings for the internal space. Use drawers and retractable shelves the way it’s more convenient to you.

    Metatag: With Electrolux Fresh & Flex Refrigerator you can preserve your food’s freshness for longer while consuming less energy. Get yours now!

    Specification
    • FRESH&FLEX DRAWER: drawer with adjustable temperature for better preservation of various foods and beverages (meat, beer, cold cuts and vegetables).

      MEAT & FISH FUNCTION: in the “Meat” function, the Fresh&Flex drawer preserves 99% of meat proteins and keeps its original tenderness and flavor for longer. In these conditions, meat can be stored for up to 7 days in the drawer, without freezing. Just take it out of the fridge and it's ready to cook.

      AUTOSENSE: Automatically controls temperature using Artificial Intelligence and extends food life by up to 30% longer. It is an exclusive Electrolux technology, which recognizes your routines, identifying the moments of greatest use and automatically getting colder. Or it recognizes the moments of lesser use (during the night or on vacation, for example) and stabilizes the temperature, also reducing noise.

      INVERTER TECHNOLOGY: with up to 42%³ energy savings and more food preservation.

      FOODCONTROL: helps to control the expiration date of fresh food, avoiding waste.

      HORTIFRUTI DRAWER: preserves fruits and vegetables for longer.

      ICEMAX: compartment for ice which does not mix odors with the rest of the freezer and is easy to remove.


      ICESTOCK: container to store the ice cubes.

      TASTEGUARD: eliminates bad odors caused by bacteria up to 9x faster, ensuring your fridge always stays fresh and hygienic.

      FASTADAPT: shelves that allow 80 internal configurations to store food of different sizes.

      FREEZER: with a capacity of 167 L, the freezer has effective drawers for organization and storage. It also has the TurboFreezer compartment, for fast freezing of foods and drinks. If you need more space, you can adapt the shelf.

      LED LIGHT: easy visualization of the refrigerator with low energy consumption.

      BOTTLE SEPARATO: organizes the bottom door shelf and a small container to use for condiments storage.

      EGG HOLDER: with capacity for 12 eggs for more convenience in organization.

    Technical specification
    • Unique ref.IB55S
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2022-07-15
    • Edition number1
    • Height (mm)748.5
    • Width (mm)699
    • Depth (mm)1895
    Related
    • Weight Net (Kg)77.5
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    South America
    Brazil