Publish your products
Unicook electric hob with 4 burners
Unicook electric hob with 4 burners
Unicook electric hob with 4 burners

    Unicook electric hob with 4 burners

    Electrolux’s IE60P electric Hob brings power, quality and sophistication perfectly balanced for your cooking experience.

    The Unicook technology enables 2 burners to be used seamlessly at the same power level, so you can use different cooking pans, such as a grill and a paella pan simultaneously. Also, the timer and the safety lock provides you with extra security.

    The Turbo Power function intensifies the max power mode for boiling large quantities of water faster. The glass structure is ultra-resistant and smooth, which provides the pans more stability and eases the cleaning process. Reach the best results when cooking!

    To improve the performance of induction burners, iron pans are recommended. Hint: if a magnet sticks to the pan, this is a suitable pot for the induction burners.

    Unicook zone: use 2 burners together at the same power level. Perfect for using bigger pots.
    Turbo power: increases max power temporarily, for faster water boiling.
    Timer: automatically turns off a cooking zone after the set time.
    Safety lock: prevents the burners to be switched on accidentally by kids, for example.
    Pause button: keeps the power at the lowest, ideal for handling any emergencies.
    Touch panel: modern and easy control and cleaning.

    Specification
    • Finish NA
      Tempered glass finish NA
      Automatic ignition NA
      Super-automatic ignition NA
      Height (package) (mm) 145
      Height (mm) 44
      Energy Certificate NA
      Natural gas compatible NA
      Color Black
      Automatic shutdown NA
      Features NA
      Niche Dimentions (H X W X D) 60 x 560 x 490
      EAN13 7332543710447
      Free Installation Sim
      Frequency (Hz) 60
      Width (package) (mm) 700
      Width (mm) 600
      Trivets material NA
      Glass surface Yes
      Model (cod) IE60HP
      Gross Weight (kg) 12,2
      Net Weight (kg) 10,3
      Induction burners power NA
      Power (W) NA
      Triple Burner Element Power (W) NA
      Fast Burner Elements Power (W) NA
      Semi-fast Burner Elements Power (W) NA
      Depth (package) (mm) 630
      Depth (mm) 520
      SKU (Commercial code) 52604CBA235
      Tension (V) 220
      Timer yes
      Type Induction
      Gas type NA

    Technical specification
    • Unique ref.IE60P
    • Product familyAppliances
    • Product groupCooktops
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    • Height (mm)44
    • Width (mm)600
    • Depth (mm)520
    Related
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)10.3
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • Uniclass 2015 CodePr_40_70_24
    • Uniclass 2015 DescriptionDomestic cooking equipment
    • CSI MasterFormat 2014 Code10 35 23
    • CSI MasterFormat 2014 TitleCooking Stoves
    • OmniClass Number23-21 23 23
    • OmniClass TitleResidential Food Cooking Equipment

    Region availability

    South America
    Brazil