Publish your products
Electrolux Efficient Induction Hob 4 Burner with Powerboost (IE6LP)
Electrolux Efficient Induction Hob 4 Burner with Powerboost (IE6LP)
Electrolux Efficient Induction Hob 4 Burner with Powerboost (IE6LP)
Electrolux Efficient Induction Hob 4 Burner with Powerboost (IE6LP)

    Electrolux Efficient Induction Hob 4 Burner with Powerboost (IE6LP)

    The Electrolux 4 Zone Induction Cooktop with PowerBoost (IE6LP) provides maximum power and more peace of mind in your dining experiences.

    The PowerBoost function guarantees more agility when preparing recipes, with maximum power that allows you to boil water up to 2x* faster.

    Induction Technology makes your experience safer, as the electromagnetic heating only heats the area where the pan comes into contact.

    The glass-ceramic tabletop has a smooth, ultra-resistant surface, which makes it easier to care for and clean, as well as making the pans more stable.

    With a more conscious experience in mind, the Electrolux Induction Cooktop also uses more sustainable technology, which helps to reduce greenhouse gases, reducing CO2 emissions into the environment by up to 80%**.

    The Electrolux 4-Zone Induction Cooktop with PowerBoost (IE6LP) is also equipped with 9 Power Levels, making it possible to control the exact temperature according to the type of cooking, for the best results.

    Specification
    • Timer function

      Program the cooking time and relax. At the end of the set time, the timer will beep or turn off automatically.

      Total flexibility with 2 usage options

      Choose between the sophistication of the built-in product or the practicality of the portable version.

      9 Power Levels

      Get better tasting results with precise temperature control during cooking.

      Safety Lock

      Prevent the product from being tampered with during use or from being triggered accidentally.

      Residual heat indicator

      More safety with the temperature sensor that alerts you when the cooking zone is still too hot.

      Pause function

      Whenever you need to, reduce the cooking zone to minimum power and keep your food warm.

      Full Touch Panel

      Sophisticated design that offers an easy and intuitive experience.

      Smart Sensor

      Warns you when the pan is not properly positioned in the induction zone, as well as alerting you if it is not suitable for induction cooking.

    Technical specification
    • Unique ref.IE6LP
    • Product familyAppliances
    • Product groupCooktops
    • TypeObject (single object)
    • Date of publishing2024-07-10
    • Edition number1
    • Height (mm)48
    • Width (mm)590
    • Depth (mm)520
    Related
    • Weight Net (Kg)10
    Classification
    • BIMobject CategoryKitchen - Appliances
    • OmniClass Number23-21 23 23 13 11
    • OmniClass TitleResidential Food Induction Cookers

    Region availability

    South America
    Brazil