Publish your products
Refrigerator Top Freezer Frost Free Efficient Black Stainless Steel Look  With Autosense
Refrigerator Top Freezer Frost Free Efficient Black Stainless Steel Look  With Autosense
Refrigerator Top Freezer Frost Free Efficient Black Stainless Steel Look  With Autosense
Refrigerator Top Freezer Frost Free Efficient Black Stainless Steel Look  With Autosense
Refrigerator Top Freezer Frost Free Efficient Black Stainless Steel Look  With Autosense
Refrigerator Top Freezer Frost Free Efficient Black Stainless Steel Look  With Autosense
Refrigerator Top Freezer Frost Free Efficient Black Stainless Steel Look  With Autosense
Refrigerator Top Freezer Frost Free Efficient Black Stainless Steel Look  With Autosense
Refrigerator Top Freezer Frost Free Efficient Black Stainless Steel Look  With Autosense

    Refrigerator Top Freezer Frost Free Efficient Black Stainless Steel Look With Autosense

    4.8 out of 5 stars4.8(44 reviews)

    Modernize your routine and storage your food in a smart way with ELECTROLUX REFRIGERATOR TOP FREEZER FROST FREE EFFICIENT BLACK INOX LOOK WITH AUTOSENSE, our newest trend*. AutoSense technology uses artificial intelligence to set the temperature and make your food last 30% more**. Inverter technology saves up to 45%*** energy by stablyzing temperature. Thus, HortiNatura drower preserves vegetables and fruit for 2x longer**** enhancing your health and reducing waste.

    The biggest***** available freezer has 128L available for food and packages of every size. Fast Adapt Shelves system allow you to set 59 ****** different options, according to your needs.

    IceMax removeable compartment avoids spilling and smell inside your freezer, providing ice easily.

    * Product color perception may vary depending on ambient light.

    **Results obtained in tests from FURB (Regional University of Blumenau) with strawberries and lettuce and in an internal laboratory with milk, with the product at room temperature (25ºC).

    ***In relation to the minimum for Inmetro's A classification.

    **** Results obtained in tests by the FURB (Regional University of Blumenau) on strawberries and mushrooms, with the product at room temperature (25ºC).

    ***** Largest freezer in the Top Freezer Combined Frost Free segment up to 500 liters according to the energy efficiency table of 04/29/2021 PBE (Brazilian Labeling Program).

    ****** Tests performed internally.


    AutoSense: controls temperature with artificial intelligence making your food last 30% more time. (Results obtained in tests from FURB (Regional University of Blumenau) with strawberries and lettuce and in an internal laboratory with milk, with the product at room temperature (25ºC)).

    Inverter technology: the compressor keeps temperature stable, saving 45% energy (In relation to the minimum for Inmetro's A classification)

    HortiNatura drawer: keep fruit and vegetables fresh for 2x longer (**** Results obtained in tests by the FURB (Regional University of Blumenau) on strawberries and mushrooms, with the product at room temperature (25ºC)).

    HortiFruti drawer: see and organize fruit and vegetables in a pracitcal way.

    Biggets available freezer: 128L to suit all your needs (Largest freezer in the Top Freezer Combined Frost Free segment up to 500 liters according to the energy efficiency table of 04/29/2021 PBE (Brazilian Labeling Program)).

    Fast Adapt system: adjustable shelves allow 59 different settings for storage (Tests performed internally)

    IceMax: produce ice avoiding spills and smells, with easy removal.

    Black Stainless Steel Look: Doors and structure manufactured in VCM (Vinil Coated Material). It doesn't have stainless steel.

    Specification
    • Door Finishing: Black VCM
      Water at the Door: No
      Open Door Alarm: Yes
      Height (packed) (cm): 192
      Unpacked Height (cm): 189
      Freezer Gross Capacity (L): 151
      Cooler Gross Capacity (L): 353
      Freezing capacity (kg/24h): 8
      Water Dispenser Capacity: Does not have
      Freezer Net Capacity (L): 128
      Refrigerator Net Capacity (L): 346
      Total Gross Capacity (L): 504
      Total Storage Capacity (L): 474
      Egg holder basket: Yes
      Energy Rating: A
      Fast Freezing Compartment: Yes
      Extra Cold Compartment: Yes
      Consumption (Kw): 37.5
      Package Contents: 1 Refrigerator
      Door Color: Black VCM
      Case Color: Black VCM
      Automatic Defrost: Yes
      Deodorizer: No
      EAN 13: 7909569390252
      Frequency (Hz): 60
      Warranty: 12 Months
      External Drawers: No
      Ice on the Door: No
      Home Bar: No
      Indoor Lighting: Yes
      Free Installation: No
      Width (packed) (cm): 73.5
      Width (cm): 70
      Automatic Ice Machine: No
      Shelves Material: Tempered Glass
      Model (code): IF56B
      Digital Panel: Yes
      Leveling legs: Yes
      Weight (Kg): 74.2
      Weight (Packaged) (kg): 74.7
      PNC: 924262802
      Can Holder: No
      Dairy Door: No
      Reversible Door: No
      Tempered Glass Shelves: Yes
      Shelves at the Door: No
      Adjustable Shelves: Yes
      Removable Shelves: Yes
      Depth (packed) (mm:) 79
      Depth (mm): 76
      Handles: Built-in handles
      Number of Doors: 2
      Ice Storage Container: No
      Casters: Yes
      Procel seal: Yes
      Bottle Separator: Yes
      System: Frost Free
      SKU (Commercial Code): 02469FBA135E1
      Freezer temperature (°C): -18°
      Maximum conservation time without energy (h): 8
      Voltage (V): 127
      Timer: no
      Type: Top Freezer
      Total Refrigerator Shelves: 2 hortinatura drawers 1 shelf with adjustable height 1 folding shelves 1 reversible Freesh food compartment on refrigerator door: 6 shelves (2 fast adapt shelves)Freezer: 1 foldable shelves 1 Reversible compartment on freezer door: 2 shelves ( 1 fast adapt shelf)

    Technical specification
    • Unique ref.IF56B
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2021-10-20
    • Edition number1
    • Height (mm)1890
    • Width (mm)700
    • Depth (mm)760
    Related
    • Material mainSteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)74.2
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • Uniclass 2015 CodePr_40_70_31_72
    • Uniclass 2015 DescriptionRefrigerators
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers

    Region availability

    South America
    Brazil