Publish your products
Electrolux Multidoor Efficient Refrigerator with AutoSense and Water and Ice Dispenser 540 L Inox Look (IM8IS)
Electrolux Multidoor Efficient Refrigerator with AutoSense and Water and Ice Dispenser 540 L Inox Look (IM8IS)
Electrolux Multidoor Efficient Refrigerator with AutoSense and Water and Ice Dispenser 540 L Inox Look (IM8IS)
Electrolux Multidoor Efficient Refrigerator with AutoSense and Water and Ice Dispenser 540 L Inox Look (IM8IS)
Electrolux Multidoor Efficient Refrigerator with AutoSense and Water and Ice Dispenser 540 L Inox Look (IM8IS)
Electrolux Multidoor Efficient Refrigerator with AutoSense and Water and Ice Dispenser 540 L Inox Look (IM8IS)

    Electrolux Multidoor Efficient Refrigerator with AutoSense and Water and Ice Dispenser 540 L Inox Look (IM8IS)

    4.6 out of 5 stars4.6(22 reviews)

    The Electrolux Multi-Door Efficiency 540 L IM8IS Refrigerator has three doors for more storage space, functions to keep food fresh for longer, and a water and ice dispenser directly on the door.
    The exclusive AutoSense technology automatically adjusts the temperature, providing better food preservation for up to 30% longer. Artificial Intelligence recognizes your consumption habits, identifying the moments of greater and lesser use of the refrigerator, making it colder or stabilizing the temperature accordingly.
    The HortiNatura Drawer preserves the freshness of fruits and vegetables for up to 2x longer, avoiding food waste.
    And as the Inverter Technology keeps the refrigerator temperature stable, it reduces energy consumption by up to 37%, guaranteeing the ideal conditions for food preservation.
    The Electrolux Multi-Efficient Refrigerator with AutoSense 540 L also has TasteGuard, which eliminates negative odors caused by bacteria up to 9x faster, keeping your refrigerator always hygienic.
    And the Electrolux Multi-Efficient 540 L IM8IS Refrigerator also has a water and ice dispenser, which makes it possible to have water and ice cubes, filtered for immediate consumption straight from the refrigerator door.

    Specification
    • AutoSense: Automatically controls temperature using Artificial Intelligence and extends food life by up to 30% longer. The exclusive 

      Electrolux technology, which recognizes your routines, identifies the moments of greatest use and opening doors, automatically getting colder. Or it recognizes the moments of lesser use (during the night or on vacation, for example) and stabilizes the temperature, reducing possible noise and energy consumption.

      HortiNatura Drawer: Preserves the freshness of fruits and vegetables for up to 2x longer

      Inverter Technology: The IM8IS Refrigerator saves up to 37% of energy and guarantees the ideal conditions to preserve your food.

      TasteGuard: Eliminates bad odors caused by bacteria up to 9x faster, keeping your fridge always fresh and hygienic.

      Water and Ice Dispenser: Keep your favorite drinks more refreshing with ice easily available at hand on the fridge door.

      FastAdapt and retractable shelf: Shelves that allow 100 internal configurations to store food of different sizes and shapes.

      Reversible door: Choose the best side to open the freezer door. (By contracting the technical assistance service.)

      Opening the drawers: All drawers open with the door up to 90º.

      Egg holder: With capacity for 12 eggs for more organization.

    Technical specification
    • Unique ref.IM8IS
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2022-08-02
    • Edition number1
    • Height (mm)1900
    • Width (mm)835
    • Depth (mm)742
    Related
    • Weight Net (Kg)98
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationElectric Appliance
    • ETIM CodeEC000628
    • ETIM NameRefrigerator
    • Uniclass 2015 CodePr_40_70_31
    • Uniclass 2015 DescriptionFood refrigerators and freezers
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers

    Region availability

    South America
    Brazil