Publish your products
Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S)
Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S)
Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S)
Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S)
Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S)
Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S)
Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S)
Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S)
Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S)
Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S)

    Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S)

    4.4 out of 5 stars4.4(14 reviews)

    Meta description: Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L Inox Look (IQ8S) enables you to preserve food for longer and save energy. Buy yours now!

    The Electrolux Multidoor Experience Refrigerator with FlexiSpace 581 L brings innovation and modernity to your home.
    The features are designed to ensure more space and more quality for food storage. The Electrolux Multidoor Experience 581 L Refrigerator has four doors to meet all your daily needs.
    The smart FlexiSpace compartment with variable temperature allows better preservation for every type of food and beverage, from freezer to refrigerator. By activating the Meat & Fish function (-2°C) inside the FlexiSpace, the compartment maintains 97%² of meat proteins and preserves the original tenderness and flavor for longer. This way the meat can be stored for up to 7 days without freezing. Just take it out of the fridge and it's ready to be prepared.
    The IQ8S refrigerator also features the exclusive AutoSense technology, which automatically adjusts the temperature, providing better food preservation for up to 30% longer. Artificial Intelligence recognizes your consumption habits, identifying the moments of greater and lesser use of the refrigerator, in order to make it colder or stabilize the temperature.
    The TasteLock drawer features a special seal and automatic humidity control that keeps fruits and vegetables fresh for up to 14 days.

    And as the Inverter Technology keeps the temperature more stable, it reduces energy consumption by up to 37%, making it one of the most economical refrigerators in the segment, offering ideal conditions for preserving food.

    With TasteGuard, the Electrolux Multidoor Experience 581 L Refrigerator eliminates unpleasant odors caused by bacteria up to 9x faster, ensuring your refrigerator always remains hygienic.
    To make the removal of ice easier, with the IceTwister the ice falls into the lower compartment and the water supply system is easy to use.

    Para ativar o suporte para leitor de tela, pressione Ctrl+Alt+Z Para saber mais sobre atalhos de teclado, pressione Ctrl+barra

    Specification
    • FlexiSpace: Intelligent compartment with variable temperature from freezer to refrigerator, featuring functions with automatic adjustments for meat and fish (-2°C), cold drinks (0°C), fresh food (3°C) and wine (7°C).
      Meat & Fish function: In the FlexiSpace compartment, activate the Meat & Fish function (-2°C) to keep 97% of the meat's proteins and preserve its original tenderness and flavor for up to 7 days without freezing. Just take it out of the fridge and it's ready to be prepared.

      AutoSense: Automatically controls temperature using Artificial Intelligence and extends food freshness by up to 30% longer. Exclusive Electrolux technology which recognizes your routines, identifying the moments with more use automatically getting colder. It recognizes the moments of lesser use (during the night or on vacation, for example) and stabilizes the temperature, reducing noise and power consumption.

      TasteLock Drawer: Sealed and automatic humidity control keeps fruits and vegetables fresh for up to 14 days.

      Inverter Technology: The IQ8S Refrigerator is one of the most economical refrigerators in the segment, which saves up to 37% of energy and guarantees the ideal conditions to preserve your food.

      TasteGuard: Eliminates bad odors caused by bacteria up to 9x faster, making your fridge always fresh and hygienic.

      IceTwister: Ice made easy. ​Just turn the ice tray so the ice falls into the lower compartment and you have your favorite drinks even more refreshing, whenever you want.​ Now with an uncomplicated water supply system.

      FastAdapt and Retractable Shelf: Shelves that allow 200 internal configurations to store food of different sizes and shapes.

      Opening the drawers: All drawers open with the door up to 90º.

      Eggs: With capacity for 12 eggs for more organization.

    Technical specification
    • Unique ref.IQ8S
    • Product familyAppliances
    • Product groupRefrigerators
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)1900
    • Width (mm)835
    • Depth (mm)742
    Related
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)100
    Classification
    • BIMobject CategoryKitchen - Appliances
    • IFC classificationFlow Terminal
    • Uniclass 2015 CodePr_40_70_31
    • Uniclass 2015 DescriptionFood refrigerators and freezers

    Region availability

    South America
    Brazil