Publish your products
Gas hob with 4 burners
Gas hob with 4 burners
Gas hob with 4 burners

    Gas hob with 4 burners

    4.4 out of 5 stars4.4(19 reviews)

    Electrolux gas stove Hob with 4 burners is an innovative choice for your kitchen, enabling you to cook your favorite dishes efficiently.

    With 1 fast 3KW and 3 semi-fast 1,8KW burners, your cooking process becomes more agile. Enamelled and individual grids keep your pans safe and stable.

    Innovative and sophisticated and compact design brings visual harmony among your kitchen furniture, with fast and safe super automatic ignition.

    Smooth tempered glass table, removable buttons and sealed burners make the cleaning process easier and the compact modern design blends perfectly to your kitchen’s countertop.

    Powerful burners: max power when cooking, cook faster with one 3KW fast burner and two 1,8KW semi-fast burners.
    Individual enamelled grids: keep your pans stable, for safety and to ease cleaning.
    Modern design: premium finish that brings visual harmony to your kitchen.
    Sealed Burners: Avoids dust from gathering inside the burners, making it safer and easier to clean.
    Super automatic ignition: Fast, easy and safe ignition. Just turn it and it’s on.
    Removable buttons: Safer and easier to handle.

    Specification
    • Tempered glass finish Yes
      Super-automatic ignition Yes
      Height (package) (mm) 190
      Height (mm) 155
      Removable Button Yes
      Energy Certificate A
      Package Content 1 cooktop Electrolux, instructions manual and sealing foam
      Natural gas compatible Yes
      Color Black
      Automatic shutdown No
      Niche Dimentions (H X W X D) 150 x 520 x 390
      EAN13 7909569244081
      Frequency (Hz) 60
      Warranty 1 Year
      Individual grid Yes
      Graphics Yes
      Free Installation No
      Width (package) (mm) 765
      Width (mm) 554
      Trivets material Enamelled iron
      Glass surface Yes
      Model (cod) KE4GP
      Blue Touch Panes No
      Gross Weight (kg) 8,05
      Net Weight (kg) 6,85
      Power (W) Thermic power: 8,4 Electric power: 3
      Fast Burner Elements Power (W) 3
      Semi-fast Burner Elements Power (W) 1,8
      Depth (package) (mm) 470
      Depth (mm) 445
      Number of elements 4 elements
      Sealed Burners Yes
      SKU (Commercial code) 33554CBA035
      Tension (V) 127-220
      Timer No
      Type Gas
      Gas type LPG
      Triple burner No

    Technical specification
    • Unique ref.KE4GP
    • Product familyAppliances
    • Product groupCooktops
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    • Height (mm)155
    • Width (mm)554
    • Depth (mm)445
    Related
    • Material mainGlass
    • Weight Net (Kg)6.85
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • Uniclass 2015 CodePr_40_70_24
    • Uniclass 2015 DescriptionDomestic cooking equipment
    • CSI MasterFormat 2014 Code10 35 23
    • CSI MasterFormat 2014 TitleCooking Stoves
    • OmniClass Number23-21 23 23 13
    • OmniClass TitleResidential Food Cookers

    Region availability

    South America
    Brazil