Publish your products
Gas hob with 5 burners
Gas hob with 5 burners
Gas hob with 5 burners

    Gas hob with 5 burners

    4.9 out of 5 stars4.9(24 reviews)

    Electrolux gas stove Hob with 5 burners is an innovative choice to modernize your kitchen and optimize your cooking time.

    This Hob provides you with 2 3KW fast burners and 3 semi fast 1,8KW burners to cook faster and better.

    Its modern and slim tempered glass design features Triple Burner and harmoniously matches with most ovens bringing sophistication to your kitchen.

    Removable buttons and sealed burners provide the Hob with safety and makes cleaning easier.

    Powerful burners: Max power when cooking, with 2 3KW fast burners and 3 1,8KW semi fast burners.
    Individual enamelled grids: keep your pans stable, for safety and to ease cleaning.
    Modern design: premium finish that brings visual harmony to your kitchen.
    Sealed Burners: Avoids dust from gathering inside the burners, making it safer and easier to clean.
    Super automatic ignition: Fast, easy and safe ignition. Just turn it and it’s on.
    Removable buttons: Safer and easier to handle.

    Specification
    • Tempered glass finish Yes
      Super-automatic ignition Yes
      Height (package) (mm) 190
      Height (mm) 155
      Removable Button Yes
      Energy Certificate A
      Package Content 1 cooktop Electrolux, instructions manual and sealing foam
      Natural gas compatible Yes
      Color Black
      Automatic shutdown No
      Niche Dimentions (H X W X D) 150 x 660 x 390
      EAN13 7909569244098
      Frequency (Hz) 60
      Warranty 1 Year
      Individual grid Yes
      Graphics Yes
      Free Installation No
      Width (package) (mm) 765
      Width (mm) 738
      Trivets material Enamelled iron
      Glass surface Yes
      Model (cod) KE5GP
      Blue Touch Panes No
      Gross Weight (kg) 10,4
      Net Weight (kg) 8,9
      Power (W) Thermic power: 11,4 Electric power: 3
      Fast Burner Elements Power (W) 3
      Semi-fast Burner Elements Power (W) 1,8
      Depth (package) (mm) 470
      Depth (mm) 440
      Number of burners 5 burners
      Sealed Burners Yes
      SKU (Commercial code) 33745CBA035
      Tension (V) 127-220
      Timer No
      Type Gas
      Gas type LPG
      Triple burner No

    Technical specification
    • Unique ref.KE5GP
    • Product familyAppliances
    • Product groupCooktops
    • TypeObject (single object)
    • Date of publishing2021-05-28
    • Edition number1
    • Height (mm)155
    • Width (mm)738
    • Depth (mm)440
    Related
    • Material mainGlass
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)8.9
    Classification
    • BIMobject CategoryKitchen - Home Appliances
    • IFC classificationElectric Appliance
    • Uniclass 2015 CodePr_40_70_24
    • Uniclass 2015 DescriptionDomestic cooking equipment
    • CSI MasterFormat 2014 Code10 35 23
    • CSI MasterFormat 2014 TitleCooking Stoves
    • OmniClass Number23-21 23 23 13
    • OmniClass TitleResidential Food Cookers

    Region availability

    South America
    Brazil